(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Liquid Filter Tube

Liquid Filter Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,840.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7936-01
2-7936-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model JAN Code Stainless steel sieve Internal Capacity

฿ 1,840.36

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 40 Meshes Liquid filtration tube ER-01, 40 mesh ER-01 4560111769624 40 Meshes 1 pc.

฿ 2,532.00

TUBE/FUNNEL 1 Piece(s) Same day 100 Meshes Liquid filtration tube ER-04, 100 mesh ER-04 4560111769655 100 Meshes 1 pc.

Basic Specifications

  • Product Type
    funnel
  • Material
    Stainless Steel
  • Features 1
    Set a cylindrical strainer on a stand and filter liquid according to its properties.
  • Features 2
    Rack supports 0.5 to 2 L beakers.
  • Configuration
    Triangle, cylindrical strainer
  • Cylindrical strainer
    ø33.5x70 mm, Stainless Steel (SUS304) Type
  • Rack
    Triangle 170 mm, made of PMMA (acrylic)
  • Rack Hole Diameter(mm)
    φ34
  • Internal Capacity
    1 pc.

Product Description

Set a cylindrical strainer on a stand and filter liquid according to its properties. Rack supports 0.5 to 2 L beakers.

Part Number
2-7936-01
2-7936-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model JAN Code Stainless steel sieve Internal Capacity

฿ 1,840.36

TUBE/FUNNEL 1 Piece(s) 31 Day(s) 40 Meshes Liquid filtration tube ER-01, 40 mesh ER-01 4560111769624 40 Meshes 1 pc.

฿ 2,532.00

TUBE/FUNNEL 1 Piece(s) Same day 100 Meshes Liquid filtration tube ER-04, 100 mesh ER-04 4560111769655 100 Meshes 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1