(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-319-06 |
6-319-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Manufacturer Product Name | Features 2 | Foot upper outer diameter (φ mm) |
Foot Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 777.20 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | 180 | TPX High Speed Funnel 180 mm | - | 19 | 109 | 1 pc. | ||
฿ 1,034.77 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | 210 | TPX High Speed Funnel 210 mm | ø210/240/300 mm is a screw-in type foot pipe that's convenient for cleaning and storage. | 24 | 205 | 1 pc. |
Filter adhesion is prevented by spiral ribs inside.
Part Number |
---|
6-319-06 |
6-319-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Manufacturer Product Name | Features 2 | Foot upper outer diameter (φ mm) |
Foot Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 777.20 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | 180 | TPX High Speed Funnel 180 mm | - | 19 | 109 | 1 pc. | ||
฿ 1,034.77 |
TUBE/FUNNEL | 1 Piece(s) | 31 Day(s) | 210 | TPX High Speed Funnel 210 mm | ø210/240/300 mm is a screw-in type foot pipe that's convenient for cleaning and storage. | 24 | 205 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?