(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Balance Place Funnel

Micro Balance Place Funnel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,665.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-325-01
6-325-02
6-325-04
6-325-05
6-325-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Manufacturer Product Name Overall Length
(mm)
Body Diameter
(mm)
Internal Capacity

฿ 9,665.41

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 5 Micro Weighing Dish Funnel 35 X 10, 5 pcs 35 φ10 1 Box (5 pcs)

฿ 10,329.70

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 8 Micro Weighing Dish Funnel 40 X 15, 5 pcs 40 φ15 1 Box (5 pcs)

฿ 12,323.79

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 11 Micro Weighing Dish Funnel 55 X 25, 5 pcs 55 φ25 1 Box (5 pcs)

฿ 13,209.92

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 14 Micro Weighing Dish Funnel 68 X 32, 5 pcs 68 φ32 1 Box (5 pcs)

฿ 12,246.45

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 5 ~ 14 Micro Weighing Dish Funnel, 5-piece Set 35 ~ 68 φ10 / 15 / 20 / 25 / 32 1 Set ((6-325-01, 6-325-02, 6-325-03, 6-325-04, 6-325-05): 1 of Each Size)

Basic Specifications

  • Product Type
    funnel
  • Material
    Borosilicate Glass
  • Features 1
    This product possesses both a weighing plate and lot function.
  • Heat Resistant Temperature(°C)
    -15~+500

Product Description

Micro Weighing Pan Funnel
It has 2 functions: a weighing pan and a funnel.

Part Number
6-325-01
6-325-02
6-325-04
6-325-05
6-325-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Manufacturer Product Name Overall Length
(mm)
Body Diameter
(mm)
Internal Capacity

฿ 9,665.41

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 5 Micro Weighing Dish Funnel 35 X 10, 5 pcs 35 φ10 1 Box (5 pcs)

฿ 10,329.70

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 8 Micro Weighing Dish Funnel 40 X 15, 5 pcs 40 φ15 1 Box (5 pcs)

฿ 12,323.79

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 11 Micro Weighing Dish Funnel 55 X 25, 5 pcs 55 φ25 1 Box (5 pcs)

฿ 13,209.92

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 14 Micro Weighing Dish Funnel 68 X 32, 5 pcs 68 φ32 1 Box (5 pcs)

฿ 12,246.45

TUBE/FUNNEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 5 ~ 14 Micro Weighing Dish Funnel, 5-piece Set 35 ~ 68 φ10 / 15 / 20 / 25 / 32 1 Set ((6-325-01, 6-325-02, 6-325-03, 6-325-04, 6-325-05): 1 of Each Size)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1