(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buchner Funnel

Buchner Funnel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-268-05

  • Product Type
    funnel
  • Outer Diameter(mm)
    150
  • Manufacturer Product Name
    Buchner Funnel AF-5
  • Manufacturer Model
    AF5
  • Foot Length(mm)
    95
  • Foot bottom diameter(mm)
    32
  • Internal Capacity
    1 pc.
Part Number
2-268-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,229.00

TUBE/FUNNEL 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Type
    funnel
  • Outer Diameter(mm)
    150
  • Manufacturer Product Name
    Buchner Funnel AF-5
  • Manufacturer Model
    AF5
  • Foot Length(mm)
    95
  • Foot bottom diameter(mm)
    32
  • Internal Capacity
    1 pc.

Product Description

[Specifications] Filter paper compatible type

Specifications of 2-268-05

  • Product Type
    funnel
  • Outer Diameter(mm)
    150
  • Manufacturer Product Name
    Buchner Funnel AF-5
  • Manufacturer Model
    AF5
  • Foot Length(mm)
    95
  • Foot bottom diameter(mm)
    32
  • Internal Capacity
    1 pc.
Part Number
2-268-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,229.00

TUBE/FUNNEL 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1