(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centrifuge Bottle

Centrifuge Bottle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-8777-01

  • Product Type
    Centrifuge tube
  • Outer Diameter(mm)
    60
  • Height(mm)
    128.8
  • Material
    Other
  • Size(mm)
    φ60 x 128.8
  • Capacity(ml)
    250
  • Manufacturer Product Name
    Centrifuge Bottle 3127-0250
  • Manufacturer Model
    3127-0250
  • Features 1
    Centrifuge bottle suitable for rotors of various companies (Hitachi / Kubota / Tomi / Beckman etc.).
  • Features 2
    Suitable for extraction and precipitation of large amounts of phenols and for low-speed centrifuging of corrosive chemicals.
  • Specification details
    Autoclave Possible
  • Main Body Material
    fluoropolymer (FEP)
  • Lid Material
    ETFE (Tefzel)
  • Centrifugation resistance
    4000G(MAX)
Part Number
1-8777-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,987.00

TUBE/FUNNEL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Centrifuge tube
  • Outer Diameter(mm)
    60
  • Height(mm)
    128.8
  • Material
    Other
  • Size(mm)
    φ60 x 128.8
  • Capacity(ml)
    250
  • Manufacturer Product Name
    Centrifuge Bottle 3127-0250
  • Manufacturer Model
    3127-0250
  • Features 1
    Centrifuge bottle suitable for rotors of various companies (Hitachi / Kubota / Tomi / Beckman etc.).
  • Features 2
    Suitable for extraction and precipitation of large amounts of phenols and for low-speed centrifuging of corrosive chemicals.
  • Specification details
    Autoclave Possible
  • Main Body Material
    fluoropolymer (FEP)
  • Lid Material
    ETFE (Tefzel)
  • Centrifugation resistance
    4000G(MAX)

Product Description

A centrifuge bottle suitable for company rotors (Hitachi, Kubota, Tommy Beckman, etc.). Suitable for extraction and precipitation of large amounts of phenols and for low-speed centrifuging of corrosive chemicals.

Specifications of 1-8777-01

  • Product Type
    Centrifuge tube
  • Outer Diameter(mm)
    60
  • Height(mm)
    128.8
  • Material
    Other
  • Size(mm)
    φ60 x 128.8
  • Capacity(ml)
    250
  • Manufacturer Product Name
    Centrifuge Bottle 3127-0250
  • Manufacturer Model
    3127-0250
  • Features 1
    Centrifuge bottle suitable for rotors of various companies (Hitachi / Kubota / Tomi / Beckman etc.).
  • Features 2
    Suitable for extraction and precipitation of large amounts of phenols and for low-speed centrifuging of corrosive chemicals.
  • Specification details
    Autoclave Possible
  • Main Body Material
    fluoropolymer (FEP)
  • Lid Material
    ETFE (Tefzel)
  • Centrifugation resistance
    4000G(MAX)
Part Number
1-8777-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,987.00

TUBE/FUNNEL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1