(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nalgene Pear-Shaped Centrifuge Tube

Nalgene Pear-Shaped Centrifuge Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,067.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-468-01
2-468-02
2-468-04
2-468-05
2-468-11
2-468-13
2-468-14
2-469-01
2-469-03
2-469-04
2-469-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Details Type Capacity
(ml)
Manufacturer Product Name Manufacturer Model Features 2 Footnotes Overall Length
(mm)
Body Diameter
(mm)
Internal Capacity

฿ 5,101.55

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 16.1 81.7 Made of PC 10 Nalgene Pear-Shaped Centrifuge Tube 3118-0010 3118-0010 - - 81.7 φ16.1 1 Pack (10 pcs)

฿ 5,515.08

TUBE/FUNNEL 1 Piece(s) 30 Day(s) 25.4 101.8 Made of PC 28 Nalgene Pear-Shaped Centrifuge Tube 3118-0028 3118-0028 - - 101.8 φ 25.4 1 Bag (10 pcs.)

฿ 6,342.13

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 28.8 107 Made of PC 42 Nalgene Pear-Shaped Centrifuge Tube 3118-0050 3118-0050 - - 107 φ28.8 1 Bag (10 pcs.)

฿ 7,127.59

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 38.2 105.7 Made of PC 81 Nalgene Pear-Shaped Centrifuge Tube 3118-0085 3118-0085 - - 105.7 φ38.2 1 Bag (10 pcs.)

฿ 6,879.84

TUBE/FUNNEL 1 Piece(s) 12 Day(s) 16.1 82.3 Made of PC 10 Nalgene Pear-Shaped Centrifuge Tube 3138-0010 3138-0010 3139/3138 types have a sealing cap. - 82.3 φ16.1 1 Bag (10 pcs.)

฿ 11,015.10

TUBE/FUNNEL 1 Piece(s) 11 Day(s) 25.7 101.6 Made of PC 30 Nalgene Pear-Shaped Centrifuge Tube 3138-0030 3138-0030 3139/3138 types have a sealing cap. - 101.6 φ25.7 1 Bag (10 pcs.)

฿ 11,966.33

TUBE/FUNNEL 1 Piece(s) 14 Day(s) 28.8 115 Made of PC 42 Nalgene Pear-Shaped Centrifuge Tube 3138-0050 3138-0050 3139/3138 types have a sealing cap. - 115 φ28.8 1 Bag (10 pcs.)

฿ 4,067.74

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 16 81.4 PPCO-Made 10 Nalgene Conical Screw-Lid Centrifuge Tube 3119-10 3119-0010 - - 81.4 φ16 1 Bag (10 pcs.)

฿ 4,853.20

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 25.5 94.3 PPCO-Made 30 Nalgene Conical Screw-Lid Centrifuge Tube 3119-30 3119-0030 - Nalgene sealing cap (No. 3132) is provided separately. 94.3 φ25.5 1 Bag (10 pcs.)

฿ 5,846.02

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 28.8 106.7 PPCO-Made 42 Nalgene Conical Screw-Lid Centrifuge Tube 3119-50 3119-0050 - Nalgene sealing cap (No. 3132) is provided separately. 106.7 φ28.8 1 Bag (10 pcs.)

฿ 10,477.39

TUBE/FUNNEL 1 Piece(s) 12 Day(s) 25.5 101.4 PPCO-Made 30 Nalgene Centrifuge Tube with Conical Lid 3139-0030 3139-0030 3139/3138 types have a sealing cap. Nalgene sealing cap (No. 3132) is provided separately. 101.4 φ25.5 1 Bag (10 pcs.)

Basic Specifications

  • Product Type
    Centrifuge tube
  • Material
    PP
  • Features 1
    Can be used up to 50,000 XG.
  • Specification details
    Autoclavable
  • Cap Material
    PP (Polypropylene), Threaded

Product Description

Nalgene pear-shaped precipitation tube, up to 50000XG can be used.
[Material (Main Body)]PC (Polycarbonate)
[Material (Cap)]PP (Polypropylene)

Part Number
2-468-01
2-468-02
2-468-04
2-468-05
2-468-11
2-468-13
2-468-14
2-469-01
2-469-03
2-469-04
2-469-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Details Type Capacity
(ml)
Manufacturer Product Name Manufacturer Model Features 2 Footnotes Overall Length
(mm)
Body Diameter
(mm)
Internal Capacity

฿ 5,101.55

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 16.1 81.7 Made of PC 10 Nalgene Pear-Shaped Centrifuge Tube 3118-0010 3118-0010 - - 81.7 φ16.1 1 Pack (10 pcs)

฿ 5,515.08

TUBE/FUNNEL 1 Piece(s) 30 Day(s) 25.4 101.8 Made of PC 28 Nalgene Pear-Shaped Centrifuge Tube 3118-0028 3118-0028 - - 101.8 φ 25.4 1 Bag (10 pcs.)

฿ 6,342.13

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 28.8 107 Made of PC 42 Nalgene Pear-Shaped Centrifuge Tube 3118-0050 3118-0050 - - 107 φ28.8 1 Bag (10 pcs.)

฿ 7,127.59

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 38.2 105.7 Made of PC 81 Nalgene Pear-Shaped Centrifuge Tube 3118-0085 3118-0085 - - 105.7 φ38.2 1 Bag (10 pcs.)

฿ 6,879.84

TUBE/FUNNEL 1 Piece(s) 12 Day(s) 16.1 82.3 Made of PC 10 Nalgene Pear-Shaped Centrifuge Tube 3138-0010 3138-0010 3139/3138 types have a sealing cap. - 82.3 φ16.1 1 Bag (10 pcs.)

฿ 11,015.10

TUBE/FUNNEL 1 Piece(s) 11 Day(s) 25.7 101.6 Made of PC 30 Nalgene Pear-Shaped Centrifuge Tube 3138-0030 3138-0030 3139/3138 types have a sealing cap. - 101.6 φ25.7 1 Bag (10 pcs.)

฿ 11,966.33

TUBE/FUNNEL 1 Piece(s) 14 Day(s) 28.8 115 Made of PC 42 Nalgene Pear-Shaped Centrifuge Tube 3138-0050 3138-0050 3139/3138 types have a sealing cap. - 115 φ28.8 1 Bag (10 pcs.)

฿ 4,067.74

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 16 81.4 PPCO-Made 10 Nalgene Conical Screw-Lid Centrifuge Tube 3119-10 3119-0010 - - 81.4 φ16 1 Bag (10 pcs.)

฿ 4,853.20

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 25.5 94.3 PPCO-Made 30 Nalgene Conical Screw-Lid Centrifuge Tube 3119-30 3119-0030 - Nalgene sealing cap (No. 3132) is provided separately. 94.3 φ25.5 1 Bag (10 pcs.)

฿ 5,846.02

TUBE/FUNNEL 1 Piece(s) 5 Day(s) 28.8 106.7 PPCO-Made 42 Nalgene Conical Screw-Lid Centrifuge Tube 3119-50 3119-0050 - Nalgene sealing cap (No. 3132) is provided separately. 106.7 φ28.8 1 Bag (10 pcs.)

฿ 10,477.39

TUBE/FUNNEL 1 Piece(s) 12 Day(s) 25.5 101.4 PPCO-Made 30 Nalgene Centrifuge Tube with Conical Lid 3139-0030 3139-0030 3139/3138 types have a sealing cap. Nalgene sealing cap (No. 3132) is provided separately. 101.4 φ25.5 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1