(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centrifuge Tubes, 15 ml/50 ml, Material: PP

Centrifuge Tubes, 15 ml/50 ml, Material: PP

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,416.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-2061-01
2-2061-02
2-2061-03
2-2061-04
2-2061-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Capacity
(ml)
Manufacturer Product Name Manufacturer Model Centrifugal strength Internal Capacity

฿ 12,925.16

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) - 15 Centrifuge Tube 430790 430790 12,500×G 1 case (50 pcs x 10 racks)

฿ 10,416.77

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) - 15 Centrifuge Tube 430791 430791 12,500×G 1 case (25 pcs x 20 bags)

฿ 14,125.72

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

12 Day(s) - 50 Centrifuge Tube 430828 430828 17,000×G 1 case (25 pcs x 20 racks)

฿ 12,750.97

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) - 50 Centrifuge Tube 430829 430829 17,000×G 1 case (25 pcs x 20 bags)

฿ 13,241.96

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) Free-standing type 50 Centrifuge Tube 430921 430921independent type 3000×G 1 case (25 pcs x 20 bags)

Basic Specifications

  • Product Type
    Centrifuge tube
  • Material
    PP
  • Features 1
    Features outstanding chemical resistance and strength, and is suitable for most centrifugal applications.
  • Specification details
    RNase, DNase, Pyrogen-free / γ-ray sterilized / Graduated, with writing space
  • Main Body Material
    PP (Polypropylene)
  • Cap Material
    PE (polyethylene)

Product Description

Features outstanding chemical resistance and strength, and is suitable for most centrifugal applications. 2 types (15 ml, 50 ml) of centrifuge tubes can be used on 4558 universal rack.

Part Number
2-2061-01
2-2061-02
2-2061-03
2-2061-04
2-2061-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Capacity
(ml)
Manufacturer Product Name Manufacturer Model Centrifugal strength Internal Capacity

฿ 12,925.16

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) - 15 Centrifuge Tube 430790 430790 12,500×G 1 case (50 pcs x 10 racks)

฿ 10,416.77

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) - 15 Centrifuge Tube 430791 430791 12,500×G 1 case (25 pcs x 20 bags)

฿ 14,125.72

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

12 Day(s) - 50 Centrifuge Tube 430828 430828 17,000×G 1 case (25 pcs x 20 racks)

฿ 12,750.97

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) - 50 Centrifuge Tube 430829 430829 17,000×G 1 case (25 pcs x 20 bags)

฿ 13,241.96

TUBE/FUNNEL 1 Pack(s)

500 Pieces Per Package

5 Day(s) Free-standing type 50 Centrifuge Tube 430921 430921independent type 3000×G 1 case (25 pcs x 20 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1