(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conical Test Tubes

Conical Test Tubes

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,695.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9722-01
1-9722-02
1-9722-03
1-9722-04
1-9722-05
1-9722-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Details Type Manufacturer Product Name Manufacturer Model JAN Code Specification details Footnotes Main Body Material Internal Capacity

฿ 10,695.54

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) PS Unsterilized (FQ) Conical Test Tubes FQ1100 FQ1100 4987026704432 Unsterilized / Graduated Unsterilized. PS (Polystyrene) 1 pc.

฿ 11,634.04

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) PS γ-Ray Sterilized (FQ) Conical Test Tubes FQ2100 FQ2100 4987026704487 γ-Ray Sterilized, with Scale Expiration date: 3 years PS (Polystyrene) 1 pc.

฿ 10,695.54

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) PS Unsterilized (FR) Conical Test Tubes FR1100 FR1100 4987026704609 Unsterilized Unsterilized. PS (Polystyrene) 1 pc.

฿ 11,634.04

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) PS γ-Ray Sterilized (FR) Conical Test Tubes FR2100 FR2100 4987026704630 γ-Ray Sterilized Expiration date: 3 years PS (Polystyrene) 1 pc.

฿ 10,695.54

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) PP Unsterilized (FS) Conical Test Tubes FS1100 FS1100 4987026704661 Unsterilized Unsterilized. PP (Polypropylene) 1 pc.

฿ 11,634.04

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) PP γ-Ray Sterilized (FS) Conical Test Tubes FS2100 FS2100 4987026704708 γ-Ray Sterilized Expiration date: 3 years PP (Polypropylene) 1 pc.

Basic Specifications

  • Product Type
    Centrifuge tube
  • Outer Diameter(mm)
    17
  • Height(mm)
    99
  • Size(mm)
    φ17X99
  • Capacity(ml)
    10
  • Lid Material
    PE (polyethylene)
  • Internal Capacity
    1 pc.

Product Description

[Specifications]
· Lid material: PE (polyethylene)
· Capacity: 10 ml
· Size: φ17 X 99 mm
· Includes scale (FQ type only)

Part Number
1-9722-01
1-9722-02
1-9722-03
1-9722-04
1-9722-05
1-9722-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Details Type Manufacturer Product Name Manufacturer Model JAN Code Specification details Footnotes Main Body Material Internal Capacity

฿ 10,695.54

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) PS Unsterilized (FQ) Conical Test Tubes FQ1100 FQ1100 4987026704432 Unsterilized / Graduated Unsterilized. PS (Polystyrene) 1 pc.

฿ 11,634.04

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) PS γ-Ray Sterilized (FQ) Conical Test Tubes FQ2100 FQ2100 4987026704487 γ-Ray Sterilized, with Scale Expiration date: 3 years PS (Polystyrene) 1 pc.

฿ 10,695.54

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) PS Unsterilized (FR) Conical Test Tubes FR1100 FR1100 4987026704609 Unsterilized Unsterilized. PS (Polystyrene) 1 pc.

฿ 11,634.04

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) PS γ-Ray Sterilized (FR) Conical Test Tubes FR2100 FR2100 4987026704630 γ-Ray Sterilized Expiration date: 3 years PS (Polystyrene) 1 pc.

฿ 10,695.54

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) PP Unsterilized (FS) Conical Test Tubes FS1100 FS1100 4987026704661 Unsterilized Unsterilized. PP (Polypropylene) 1 pc.

฿ 11,634.04

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) PP γ-Ray Sterilized (FS) Conical Test Tubes FS2100 FS2100 4987026704708 γ-Ray Sterilized Expiration date: 3 years PP (Polypropylene) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1