Spitz

Brand :
AS ONE
Caution
Product Description
[Specifications]
· Material: Main Body: Polypropylene (FZ Type / FL2000)
· Polystyrene (Other), Cap / PE (Polyethylene)
· Scale: FE2100 / 2.5 ml, FZ type / 0.2
· 1 to 10 ml (1 ml increments), FI type
· FT 2100 /-5 ml (0.5 ml increments), FL 2000/5/7.5
· 10 to 35 ml (5 ml increments)
· γ-ray sterilized (FB/FE/FI/FT2100/FI4100 only)
· EOG sterilized (FZ2710/FL2000 only)