(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PET Tube

PET Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,914.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2122-01
1-2122-02
1-2122-03
1-2122-04
1-2122-05
1-2122-06
1-2122-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Material of Gasket Capacity
(ml)
Manufacturer Product Name Manufacturer Model Overall Length
(mm)
Body Diameter
(mm)
Internal Capacity

฿ 9,914.19

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 16.2 100 - 10 PET Tube TP-111 White TP-111 White 100 φ 16.2 1 Box (1,000 pcs)

฿ 11,102.80

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 15.8 75 - 7 PET Tube TP-011 TP-011 75 φ15.8 1 Box (1,000 pcs)

฿ 11,195.79

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 13.5 100 - 7 PET Tube TP-511 TP-511 100 φ 13.5 1 Box (1,000 pcs)

฿ 10,792.86

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 12.7 75 - 4 PET Tube TP-311 TP-311 75 φ12.7 1 Box (1,000 pcs)

฿ 16,603.15

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

23 Day(s) 12.7 75 Elastomer 4 PET Tube TP-311N (with Screw) TP-311N (with Screw) 75 φ12.7 1 Box (1,000 pcs)

฿ 9,914.19

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 16.2 100 - 10 PET Tube TP-108 TP-108 100 φ 16.2 1 Box (1,000 pcs)

฿ 17,638.33

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 16.2 100 Elastomer 10 PET Tube TP-108N (with Screw) TP-108N (with Screw) 100 φ 16.2 1 Box (1,000 pcs)

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Material
    PET
  • Features 1
    It has transparency close to glass and impact resistance / strength not found in PS (polystyrene). It has excellent gas barrier properties.
  • Footnotes
    Price per 1 box.
  • Main Body Material
    PET (Polyethylene Terephthalate)
  • Cap Material
    PE (polyethylene)
  • Heat resistance and cold temperature resistance(°C)
    -80 - +70 (deep freeze possible)
  • Internal Capacity
    1 Box (1,000 pcs)

Product Description

Transparency close to glass and impact resistance / strength not found in PS (polystyrene). Excellent gas barrier properties.

Part Number
1-2122-01
1-2122-02
1-2122-03
1-2122-04
1-2122-05
1-2122-06
1-2122-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Diameter
(mm)
Height
(mm)
Material of Gasket Capacity
(ml)
Manufacturer Product Name Manufacturer Model Overall Length
(mm)
Body Diameter
(mm)
Internal Capacity

฿ 9,914.19

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 16.2 100 - 10 PET Tube TP-111 White TP-111 White 100 φ 16.2 1 Box (1,000 pcs)

฿ 11,102.80

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 15.8 75 - 7 PET Tube TP-011 TP-011 75 φ15.8 1 Box (1,000 pcs)

฿ 11,195.79

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 13.5 100 - 7 PET Tube TP-511 TP-511 100 φ 13.5 1 Box (1,000 pcs)

฿ 10,792.86

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 12.7 75 - 4 PET Tube TP-311 TP-311 75 φ12.7 1 Box (1,000 pcs)

฿ 16,603.15

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

23 Day(s) 12.7 75 Elastomer 4 PET Tube TP-311N (with Screw) TP-311N (with Screw) 75 φ12.7 1 Box (1,000 pcs)

฿ 9,914.19

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 16.2 100 - 10 PET Tube TP-108 TP-108 100 φ 16.2 1 Box (1,000 pcs)

฿ 17,638.33

TUBE/FUNNEL 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 16.2 100 Elastomer 10 PET Tube TP-108N (with Screw) TP-108N (with Screw) 100 φ 16.2 1 Box (1,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1