(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-459-01 |
2-459-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Height (mm) |
Capacity (ml) |
Manufacturer Product Name | Manufacturer Model | Overall Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20.00 |
TUBE/FUNNEL | 1 Piece(s) | Same day | 12.8 | 72 | 3 | Test Tube for RIA LL-12 3 mL | LL-12 | 72 | 1 pc. | ||
฿ 47.00 |
TUBE/FUNNEL | 1 Piece(s) | Same day | 14.5 | 83.1 | 5 | Test Tube for RIA SS-14 5 mL | SS-14 | 83.1 | 1 pc. |
[Specifications]
· Bore x Total Length (mm): LL-12/φ12.8 x 72, SS-14/φ14.5 x 83.1
· Material: Main Body: PS (Polystyrene), Cap: PE (Polyethylene)
· 1 case (contains 500 pcs/box x 2 boxes)
Part Number |
---|
2-459-01 |
2-459-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Height (mm) |
Capacity (ml) |
Manufacturer Product Name | Manufacturer Model | Overall Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20.00 |
TUBE/FUNNEL | 1 Piece(s) | Same day | 12.8 | 72 | 3 | Test Tube for RIA LL-12 3 mL | LL-12 | 72 | 1 pc. | ||
฿ 47.00 |
TUBE/FUNNEL | 1 Piece(s) | Same day | 14.5 | 83.1 | 5 | Test Tube for RIA SS-14 5 mL | SS-14 | 83.1 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?