(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-464-01 |
2-464-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Capacity (ml) |
Manufacturer Product Name | Manufacturer Model | Body Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,625.00 |
TUBE/FUNNEL | 1 Pack(s) |
500 Pieces Per Package |
19 Day(s) | 8 | 1 | Microtube Brown NO. 1 500 pieces | No. 1 | 8 | ||
฿ 7,118.00 |
TUBE/FUNNEL | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 10 | 1.5 | Microtube Brown NO. 2 400 pieces | No. 2 | 10 |
Brown type.
Part Number |
---|
2-464-01 |
2-464-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) |
Capacity (ml) |
Manufacturer Product Name | Manufacturer Model | Body Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,625.00 |
TUBE/FUNNEL | 1 Pack(s) |
500 Pieces Per Package |
19 Day(s) | 8 | 1 | Microtube Brown NO. 1 500 pieces | No. 1 | 8 | ||
฿ 7,118.00 |
TUBE/FUNNEL | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 10 | 1.5 | Microtube Brown NO. 2 400 pieces | No. 2 | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?