(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Syringe Single Operation Suction Amount (ml) approx. 25–30

Syringe Single Operation Suction Amount (ml) approx. 25–30

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5690-01

  • Product Type
    Syringe
  • Material
    PE
  • Full length X Stem length(mm)
    245X165
  • Size(mm)
    Length under neck / 165
  • Overall Length(mm)
    245
  • Product Name
    Syringe #036
  • Part Number
    036
  • JAN Code
    4977977036003
  • Features
    The angle changes at the nozzle central area.
  • Material Details
    PE (polyethylene)
  • Single operation suction volume(ml)
    Approx. 25-30
  • Internal Capacity
    1 pc.
Part Number
1-5690-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 237.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Syringe
  • Material
    PE
  • Full length X Stem length(mm)
    245X165
  • Size(mm)
    Length under neck / 165
  • Overall Length(mm)
    245
  • Product Name
    Syringe #036
  • Part Number
    036
  • JAN Code
    4977977036003
  • Features
    The angle changes at the nozzle central area.
  • Material Details
    PE (polyethylene)
  • Single operation suction volume(ml)
    Approx. 25-30
  • Internal Capacity
    1 pc.

Specifications of 1-5690-01

  • Product Type
    Syringe
  • Material
    PE
  • Full length X Stem length(mm)
    245X165
  • Size(mm)
    Length under neck / 165
  • Overall Length(mm)
    245
  • Product Name
    Syringe #036
  • Part Number
    036
  • JAN Code
    4977977036003
  • Features
    The angle changes at the nozzle central area.
  • Material Details
    PE (polyethylene)
  • Single operation suction volume(ml)
    Approx. 25-30
  • Internal Capacity
    1 pc.
Part Number
1-5690-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 237.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1