(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly Syringe Capacity (ml) approx. 1 to 2

Poly Syringe Capacity (ml) approx. 1 to 2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7580-02

  • Product Type
    Syringe
  • Capacity(ml)
    Approximately 1
  • Material
    LDPE
  • Tip hole diameter(φ mm)
    Inside diameter/1.5 x outside diameter/3.0
  • Overall Length(mm)
    120
  • Product Name
    Syringe (Sterilized) 1 ml GDS1ml
  • Part Number
    GDS1ML
  • JAN Code
    4560111742276
  • Features
    1 bag contains 10 pieces of disposable syringes.
  • Material Details
    LDPE (Low Density Polyethylene)
  • Specification details
    EOG sterilization
  • Internal Capacity
    1 Box (10 pcs x 10 Bags)
Part Number
2-7580-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 702.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (10 pcs x 10 Bags)

Basic Specifications

  • Product Type
    Syringe
  • Capacity(ml)
    Approximately 1
  • Material
    LDPE
  • Tip hole diameter(φ mm)
    Inside diameter/1.5 x outside diameter/3.0
  • Overall Length(mm)
    120
  • Product Name
    Syringe (Sterilized) 1 ml GDS1ml
  • Part Number
    GDS1ML
  • JAN Code
    4560111742276
  • Features
    1 bag contains 10 pieces of disposable syringes.
  • Material Details
    LDPE (Low Density Polyethylene)
  • Specification details
    EOG sterilization
  • Internal Capacity
    1 Box (10 pcs x 10 Bags)

Product Description

1 bag contains 10 pieces of disposable syringes.

Specifications of 2-7580-02

  • Product Type
    Syringe
  • Capacity(ml)
    Approximately 1
  • Material
    LDPE
  • Tip hole diameter(φ mm)
    Inside diameter/1.5 x outside diameter/3.0
  • Overall Length(mm)
    120
  • Product Name
    Syringe (Sterilized) 1 ml GDS1ml
  • Part Number
    GDS1ML
  • JAN Code
    4560111742276
  • Features
    1 bag contains 10 pieces of disposable syringes.
  • Material Details
    LDPE (Low Density Polyethylene)
  • Specification details
    EOG sterilization
  • Internal Capacity
    1 Box (10 pcs x 10 Bags)
Part Number
2-7580-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 702.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (10 pcs x 10 Bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1