(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly Syringe Capacity (ml) approx. 2

Poly Syringe Capacity (ml) approx. 2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4656-01

  • Product Type
    Syringe
  • Capacity(ml)
    Approx. 2
  • Material
    LDPE
  • Tip outer diameter(φ mm)
    3.1
  • Tip (Inner diameter x Outer diameter)(φ mm)
    1.7X3.1
  • Internal Diameter(φ mm)
    Tip/1.7
  • Overall Length(mm)
    135
  • Product Name
    Syringe 2 mL, 100 pcs
  • JAN Code
    4560111742030
  • Material Details
    LDPE (Low Density Polyethylene)
  • Specification details
    EOG sterilization
  • Internal Capacity
    1 Bag (100 pcs.)
Part Number
1-4656-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 390.55

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Bag (100 pcs.)

Basic Specifications

  • Product Type
    Syringe
  • Capacity(ml)
    Approx. 2
  • Material
    LDPE
  • Tip outer diameter(φ mm)
    3.1
  • Tip (Inner diameter x Outer diameter)(φ mm)
    1.7X3.1
  • Internal Diameter(φ mm)
    Tip/1.7
  • Overall Length(mm)
    135
  • Product Name
    Syringe 2 mL, 100 pcs
  • JAN Code
    4560111742030
  • Material Details
    LDPE (Low Density Polyethylene)
  • Specification details
    EOG sterilization
  • Internal Capacity
    1 Bag (100 pcs.)

Specifications of 1-4656-01

  • Product Type
    Syringe
  • Capacity(ml)
    Approx. 2
  • Material
    LDPE
  • Tip outer diameter(φ mm)
    3.1
  • Tip (Inner diameter x Outer diameter)(φ mm)
    1.7X3.1
  • Internal Diameter(φ mm)
    Tip/1.7
  • Overall Length(mm)
    135
  • Product Name
    Syringe 2 mL, 100 pcs
  • JAN Code
    4560111742030
  • Material Details
    LDPE (Low Density Polyethylene)
  • Specification details
    EOG sterilization
  • Internal Capacity
    1 Bag (100 pcs.)
Part Number
1-4656-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 390.55

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Bag (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1