(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-275-03 |
6-275-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (ml) |
One Gradation (ml) |
Body Diameter (φ mm) |
Overall Length (mm) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 914.51 |
GRADUATED LABORATORY GLASSWARE | 1 Pack(s) |
10 Pieces Per Package |
31 Day(s) | 3 | 0.1(0~1)・0.5(1~3) | 9 | 230 | Komagome Pipettes 3 ml, Glass, 10 pcs | 1 Pack (10 pcs) | ||
฿ 2,125.00 |
GRADUATED LABORATORY GLASSWARE | 1 Pack(s) |
10 Pieces Per Package |
16 Day(s) | 5 | 0.1(0~1)・0.5(1~5) | 10 | 280 | Komagome Pipettes 5 ml, Glass, 10 pcs | 1 Pack (10 pcs) |
Calibration markings are immersion printed and there is no concern for their coming off.
Part Number |
---|
6-275-03 |
6-275-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (ml) |
One Gradation (ml) |
Body Diameter (φ mm) |
Overall Length (mm) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 914.51 |
GRADUATED LABORATORY GLASSWARE | 1 Pack(s) |
10 Pieces Per Package |
31 Day(s) | 3 | 0.1(0~1)・0.5(1~3) | 9 | 230 | Komagome Pipettes 3 ml, Glass, 10 pcs | 1 Pack (10 pcs) | ||
฿ 2,125.00 |
GRADUATED LABORATORY GLASSWARE | 1 Pack(s) |
10 Pieces Per Package |
16 Day(s) | 5 | 0.1(0~1)・0.5(1~5) | 10 | 280 | Komagome Pipettes 5 ml, Glass, 10 pcs | 1 Pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?