(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pasteur Pipette Upper O.D. φ6.5 mm Total Length 150–228 mm

Pasteur Pipette Upper O.D. φ6.5 mm Total Length 150–228 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-5352-01

  • Product Type
    Pipette
  • Capacity(ml)
    Approx. 2
  • Material
    Glass
  • Upper outside diameter(φ mm)
    6.5
  • Size(mm)
    Tip/0.80-1.2
  • Overall Length(mm)
    150
  • Type
    Without Cotton Plug
  • Product Name
    Pasteur Pipette 22-230-482
  • Part Number
    22-230-482
  • Features
    This product is designed to correspond with ASTME732 standards. It comes with a stand-up case that allows for easy retrieval and saves space.
  • Material Details
    Flint Glass
  • Internal Capacity
    1 case (100 pcs x 10 boxes)
Part Number
5-5352-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 7,342.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 1 case (100 pcs x 10 boxes)

Basic Specifications

  • Product Type
    Pipette
  • Capacity(ml)
    Approx. 2
  • Material
    Glass
  • Upper outside diameter(φ mm)
    6.5
  • Size(mm)
    Tip/0.80-1.2
  • Overall Length(mm)
    150
  • Type
    Without Cotton Plug
  • Product Name
    Pasteur Pipette 22-230-482
  • Part Number
    22-230-482
  • Features
    This product is designed to correspond with ASTME732 standards. It comes with a stand-up case that allows for easy retrieval and saves space.
  • Material Details
    Flint Glass
  • Internal Capacity
    1 case (100 pcs x 10 boxes)

Product Description

Designed to comply with ASTM E732 standards. Includes a stand-up case that allows for easy retrieval and helps saves space.

Specifications of 5-5352-01

  • Product Type
    Pipette
  • Capacity(ml)
    Approx. 2
  • Material
    Glass
  • Upper outside diameter(φ mm)
    6.5
  • Size(mm)
    Tip/0.80-1.2
  • Overall Length(mm)
    150
  • Type
    Without Cotton Plug
  • Product Name
    Pasteur Pipette 22-230-482
  • Part Number
    22-230-482
  • Features
    This product is designed to correspond with ASTME732 standards. It comes with a stand-up case that allows for easy retrieval and saves space.
  • Material Details
    Flint Glass
  • Internal Capacity
    1 case (100 pcs x 10 boxes)
Part Number
5-5352-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 7,342.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 1 case (100 pcs x 10 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1