(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Culture Pipette

Culture Pipette

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-280-03

  • Product Type
    Pipette
  • Capacity(ml)
    5
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    0.5
  • Upper outside diameter(φ mm)
    10
  • Body diameter x total length(mm)
    φ10X230
  • Tip outer diameter(φ mm)
    3.5
  • Overall Length(mm)
    230
  • Product Name
    Culture Pipette 5 ml, 10
  • Internal Capacity
    1 Box (10 pcs)
Part Number
6-280-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 2,775.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Box (10 pcs)

Basic Specifications

  • Product Type
    Pipette
  • Capacity(ml)
    5
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    0.5
  • Upper outside diameter(φ mm)
    10
  • Body diameter x total length(mm)
    φ10X230
  • Tip outer diameter(φ mm)
    3.5
  • Overall Length(mm)
    230
  • Product Name
    Culture Pipette 5 ml, 10
  • Internal Capacity
    1 Box (10 pcs)

Product Description

[Specifications]
· Material: Borosilicate Glass
· Quantity: 10 pcs

Specifications of 6-280-03

  • Product Type
    Pipette
  • Capacity(ml)
    5
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    0.5
  • Upper outside diameter(φ mm)
    10
  • Body diameter x total length(mm)
    φ10X230
  • Tip outer diameter(φ mm)
    3.5
  • Overall Length(mm)
    230
  • Product Name
    Culture Pipette 5 ml, 10
  • Internal Capacity
    1 Box (10 pcs)
Part Number
6-280-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 2,775.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Box (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1