(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-253-01 |
6-253-02 |
6-253-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
One Gradation (ml) |
Overall Length (mm) |
Volume tolerance (ml) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,250.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 19 Day(s) | 5 | 0.02 | 570±30 | ±0.01 | Burette Hard Glass White with Stop Valve 5 ml | 1 pc. | ||
฿ 4,750.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 16 Day(s) | 10 | 0.05 | 600±30 | ±0.02 | Burette Hard Glass White with Stop Valve 10 ml | 1 pc. | ||
฿ 6,300.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 20 Day(s) | 50 | 0.1 | 870±30 | ±0.05 | Burette Hard Glass White with Stop Valve 50 ml | 1 pc. |
The main body is borosilicate glass, and the stopper tap is a PTFE (tetrafluoroethylene) burette.
[Specifications]
· Material: Main Body: Borosilicate Glass, Valve: PTFE (Polytetrafluoroethylene)
Part Number |
---|
6-253-01 |
6-253-02 |
6-253-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
One Gradation (ml) |
Overall Length (mm) |
Volume tolerance (ml) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,250.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 19 Day(s) | 5 | 0.02 | 570±30 | ±0.01 | Burette Hard Glass White with Stop Valve 5 ml | 1 pc. | ||
฿ 4,750.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 16 Day(s) | 10 | 0.05 | 600±30 | ±0.02 | Burette Hard Glass White with Stop Valve 10 ml | 1 pc. | ||
฿ 6,300.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 20 Day(s) | 50 | 0.1 | 870±30 | ±0.05 | Burette Hard Glass White with Stop Valve 50 ml | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?