(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-291-11 |
6-291-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Body diameter x length (mm) |
Specifications | Product Name | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 732.98 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 50 | φ23.9X200 | TS19 | Color Comparison Tube 50 ml | 4571110706954 | 1 pc. | ||
฿ 1,081.63 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 19 Day(s) | 100 | φ29.2X250 | TS22 | Color Comparison Tube 100 ml | 4571110706961 | 1 pc. |
[Specifications]
· Material: Borosilicate Glass-1
· With 5 ml guide scale
· With stopper
Part Number |
---|
6-291-11 |
6-291-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Body diameter x length (mm) |
Specifications | Product Name | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 732.98 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 50 | φ23.9X200 | TS19 | Color Comparison Tube 50 ml | 4571110706954 | 1 pc. | ||
฿ 1,081.63 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 19 Day(s) | 100 | φ29.2X250 | TS22 | Color Comparison Tube 100 ml | 4571110706961 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?