(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Liquid Scale, Capacity (ml) 10–100

Liquid Scale, Capacity (ml) 10–100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2072-01

  • Product Type
    Liquid meter
  • Capacity(ml)
    10
  • Material
    Hard Glass
  • One Gradation(ml)
    0.5
  • Height(mm)
    100±5
  • Outer Diameter(φ mm)
    24
  • Volume tolerance(ml)
    ±0.3
  • Product Name
    High Glass for Measuring Liquid 10 ml
  • Material Details
    First-Class Hard Glass (H32)
  • Wire expansion coefficient
    33X10-7
  • Internal Capacity
    1 pc.
Part Number
1-2072-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 862.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Liquid meter
  • Capacity(ml)
    10
  • Material
    Hard Glass
  • One Gradation(ml)
    0.5
  • Height(mm)
    100±5
  • Outer Diameter(φ mm)
    24
  • Volume tolerance(ml)
    ±0.3
  • Product Name
    High Glass for Measuring Liquid 10 ml
  • Material Details
    First-Class Hard Glass (H32)
  • Wire expansion coefficient
    33X10-7
  • Internal Capacity
    1 pc.

Product Description

A tall, conical glass type.

Specifications of 1-2072-01

  • Product Type
    Liquid meter
  • Capacity(ml)
    10
  • Material
    Hard Glass
  • One Gradation(ml)
    0.5
  • Height(mm)
    100±5
  • Outer Diameter(φ mm)
    24
  • Volume tolerance(ml)
    ±0.3
  • Product Name
    High Glass for Measuring Liquid 10 ml
  • Material Details
    First-Class Hard Glass (H32)
  • Wire expansion coefficient
    33X10-7
  • Internal Capacity
    1 pc.
Part Number
1-2072-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 862.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1