(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Volumetric Cylinder Capacity (ml) 3000–10000

PP Volumetric Cylinder Capacity (ml) 3000–10000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-5655-03

  • Product Type
    Volumetric Cylinder
  • Capacity(ml)
    10000
  • Material
    PP
  • One Gradation(ml)
    100
  • Size(mm)
    φ160X650
  • Product Name
    PP Volumetric Cylinder 10 L
  • Features
    The PP (polypropylene) with superior transparency is used. Both 5 and 10 liter versions have a lifting lug and a gripping slot on the pedestal for easy transportation and relocation.
  • Material Details
    PP (Polypropylene)
  • Footnotes
    Since it is made of resin (PP), there may be measurement errors caused by the ambient temperature.
  • Internal Capacity
    1 pc.
Part Number
5-5655-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 9,589.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Volumetric Cylinder
  • Capacity(ml)
    10000
  • Material
    PP
  • One Gradation(ml)
    100
  • Size(mm)
    φ160X650
  • Product Name
    PP Volumetric Cylinder 10 L
  • Features
    The PP (polypropylene) with superior transparency is used. Both 5 and 10 liter versions have a lifting lug and a gripping slot on the pedestal for easy transportation and relocation.
  • Material Details
    PP (Polypropylene)
  • Footnotes
    Since it is made of resin (PP), there may be measurement errors caused by the ambient temperature.
  • Internal Capacity
    1 pc.

Product Description

The PP (polypropylene) with superior transparency is used. Both 5 and 10 liter versions have a lifting lug and a gripping slot on the pedestal for easy transportation and relocation.

Specifications of 5-5655-03

  • Product Type
    Volumetric Cylinder
  • Capacity(ml)
    10000
  • Material
    PP
  • One Gradation(ml)
    100
  • Size(mm)
    φ160X650
  • Product Name
    PP Volumetric Cylinder 10 L
  • Features
    The PP (polypropylene) with superior transparency is used. Both 5 and 10 liter versions have a lifting lug and a gripping slot on the pedestal for easy transportation and relocation.
  • Material Details
    PP (Polypropylene)
  • Footnotes
    Since it is made of resin (PP), there may be measurement errors caused by the ambient temperature.
  • Internal Capacity
    1 pc.
Part Number
5-5655-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 9,589.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1