(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Poly Cylinder Capacity (ml) 10–2000

Poly Cylinder Capacity (ml) 10–2000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-239-02

  • Product Type
    Volumetric Cylinder
  • Capacity(ml)
    25
  • Material
    PP
  • One Gradation(ml)
    0.5
  • Height(mm)
    150
  • Outer Diameter(φ mm)
    20
  • Product Name
    Plastic Cylinder 25 ml
  • Material Details
    Main body: PP (polypropylene), Pedestal: PE (polyethylene)
  • Specification details
    Removable Pedestal
  • Heat Resistant Temperature(°C)
    Main unit/120°C, base/80°C
  • Footnotes
    Make sure to remove the pedestal when autoclaving. As it is made of resin (PP), errors may occur depending on the thermal environment.
  • Internal Capacity
    1 pc.
Part Number
6-239-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 253.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Volumetric Cylinder
  • Capacity(ml)
    25
  • Material
    PP
  • One Gradation(ml)
    0.5
  • Height(mm)
    150
  • Outer Diameter(φ mm)
    20
  • Product Name
    Plastic Cylinder 25 ml
  • Material Details
    Main body: PP (polypropylene), Pedestal: PE (polyethylene)
  • Specification details
    Removable Pedestal
  • Heat Resistant Temperature(°C)
    Main unit/120°C, base/80°C
  • Footnotes
    Make sure to remove the pedestal when autoclaving. As it is made of resin (PP), errors may occur depending on the thermal environment.
  • Internal Capacity
    1 pc.

Product Description

A PP type.

Specifications of 6-239-02

  • Product Type
    Volumetric Cylinder
  • Capacity(ml)
    25
  • Material
    PP
  • One Gradation(ml)
    0.5
  • Height(mm)
    150
  • Outer Diameter(φ mm)
    20
  • Product Name
    Plastic Cylinder 25 ml
  • Material Details
    Main body: PP (polypropylene), Pedestal: PE (polyethylene)
  • Specification details
    Removable Pedestal
  • Heat Resistant Temperature(°C)
    Main unit/120°C, base/80°C
  • Footnotes
    Make sure to remove the pedestal when autoclaving. As it is made of resin (PP), errors may occur depending on the thermal environment.
  • Internal Capacity
    1 pc.
Part Number
6-239-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 253.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1