(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Volumetric Flask with Stopper Capacity (ml) 10–10000

PP Volumetric Flask with Stopper Capacity (ml) 10–10000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1322-01

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10
  • Material
    PP
  • Height(mm)
    90
  • Type
    With plug
  • Volume tolerance(ml)
    ±0.08
  • Product Name
    PP Volumetric Flask 677941
  • Part Number
    677941
  • Material Details
    PP (Polypropylene)
  • Specification details
    Class B (DIN EN ISO1042)
  • Screw Cap Standard
    NS10/19
  • Internal Capacity
    1 pc.
Part Number
1-1322-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 803.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10
  • Material
    PP
  • Height(mm)
    90
  • Type
    With plug
  • Volume tolerance(ml)
    ±0.08
  • Product Name
    PP Volumetric Flask 677941
  • Part Number
    677941
  • Material Details
    PP (Polypropylene)
  • Specification details
    Class B (DIN EN ISO1042)
  • Screw Cap Standard
    NS10/19
  • Internal Capacity
    1 pc.

Product Description

This type has a stopper supplied.

Specifications of 1-1322-01

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10
  • Material
    PP
  • Height(mm)
    90
  • Type
    With plug
  • Volume tolerance(ml)
    ±0.08
  • Product Name
    PP Volumetric Flask 677941
  • Part Number
    677941
  • Material Details
    PP (Polypropylene)
  • Specification details
    Class B (DIN EN ISO1042)
  • Screw Cap Standard
    NS10/19
  • Internal Capacity
    1 pc.
Part Number
1-1322-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 803.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1