(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable hand beaker【50 Pieces Per Package】

Disposable hand beaker

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6-6607-03

  • Product Type
    Beaker/Measuring Cup
  • Material
    PE
  • Specifications
    Beaker 3 l
  • Product Name
    Disposable beaker with handle 3 L 50 pcs
  • JAN Code
    4532036001035
  • Features
    Mouth makes it easy to transfer contents to another container. Containers can be stacked.
  • Material Details
    PE (Polyethylene) Holder and Stirring Rod / PP (Polypropylene)
  • Accessory
    Holder: x 1 / Lid: x 3 / Stirring rod x 2
Part Number
6-6607-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,103.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

50 Pieces Per Package

17 Day(s)

Basic Specifications

  • Product Type
    Beaker/Measuring Cup
  • Material
    PE
  • Specifications
    Beaker 3 l
  • Product Name
    Disposable beaker with handle 3 L 50 pcs
  • JAN Code
    4532036001035
  • Features
    Mouth makes it easy to transfer contents to another container. Containers can be stacked.
  • Material Details
    PE (Polyethylene) Holder and Stirring Rod / PP (Polypropylene)
  • Accessory
    Holder: x 1 / Lid: x 3 / Stirring rod x 2

Product Description

Opening makes it easy to transfer contents to another container. Containers are stackable.

Specifications of 6-6607-03

  • Product Type
    Beaker/Measuring Cup
  • Material
    PE
  • Specifications
    Beaker 3 l
  • Product Name
    Disposable beaker with handle 3 L 50 pcs
  • JAN Code
    4532036001035
  • Features
    Mouth makes it easy to transfer contents to another container. Containers can be stacked.
  • Material Details
    PE (Polyethylene) Holder and Stirring Rod / PP (Polypropylene)
  • Accessory
    Holder: x 1 / Lid: x 3 / Stirring rod x 2
Part Number
6-6607-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,103.00

GRADUATED LABORATORY GLASSWARE 1 Pack(s)

50 Pieces Per Package

17 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1