New Disposable Cup

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Disposable type beaker with a spout that has excellent chemical resistance and durability.
[Features]
· A disposable-type beaker with a spout that comes in a wide range of capacities from 10 to 1,000 mL.
· An item that is a necessity for experiments and has excellent chemical resistance and durability.
· Can be stacked so it does not take up storage space.
· Can also be reused after cleaning.
· Material: PP (polypropylene).
[Applications]
· Convenient for conducting experiments.
Lineup With Wide Range Of Capacities From 10 To 1,000 mL

New Disposable Cup 1-4620 (-11 to 14) summary dimensional drawing
| A | B | C | H | |
|---|---|---|---|---|
| *-11 | 31.6 | 25.2 | 35.3 | 30.5 |
| *-12 | 38.0 | 30.4 | 41.5 | 36.4 |
| *-13 | 43.6 | 35.2 | 48.0 | 40.4 |
| *-14 | 50.4 | 40.2 | 55.0 | 48.6 |
Unit: mm

1-4620, 1-4621, 1-4624 (-01 to -05) summary dimensional drawing
| A | B Inside Dimensions | C Inside Dimensions | D | E | H | R Inside Dimensions | |
|---|---|---|---|---|---|---|---|
| *-01 | 40 | 46 | 55.46 | 40 | 32 | 70 | 3 |
| *-02 | 51 | 59 | 69.84 | 49 | 34.92 | 82.8 | 4 |
| *-03 | 55 | 65 | 78.19 | 55 | 44 | 95.8 | 5 |
| *-04 | 66 | 79 | 91.6 | 64 | 51 | 109.8 | 6 |
| *-05 | 82 | 94 | 110.9 | 77 | 61.5 | 148 | 6 |
Unit: mm
| Part No. | Capacity (mL) | Single Scale Division (mL) |
|---|---|---|
| 1-4020-11 | 10 | 1 |
| 1-4620-12 | 20 | 2.5 |
| 1-4020-13 | 30 | 5 |
| 1-4620-14 | 50 | 5 |
| 1-4620-01 | 100 | 10 |
| 1-4020-02 | 200 | 10 |
| 1-4020-03 | 300 | 25 |
| 1-4020-04 | 500 | 50 |
| 1-4020-05 | 1,000 | 100 |
| 1-4621-11 | 10 | 1 |
| 1-4021-12 | 20 | 2.5 |
| 1-4021-13 | 30 | 5 |
| 1-4621-14 | 50 | 5 |
| 1-4021-01 | 100 | 10 |
| 1-4621-02 | 200 | 10 |
| 1-4621-03 | 300 | 25 |
| 1-4621-04 | 500 | 50 |
| 1-4021-05 | 1,000 | 100 |