(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-5302-01 |
5-5302-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (φ mm) |
Internal Diameter (φ mm) |
Type | Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 609.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 20 Day(s) | 154 | 147 | 2 L Lid | Stainless steel beaker lid for 2 L | 1 pc. | ||
฿ 617.38 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 175 | 168 | 3 L Lid | Stainless steel beaker lid for 3 L | 1 pc. |
A lid for stainless steel beaker.
[Material]
· Material: Stainless steel (SUS304)
Part Number |
---|
5-5302-01 |
5-5302-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (φ mm) |
Internal Diameter (φ mm) |
Type | Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 609.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 20 Day(s) | 154 | 147 | 2 L Lid | Stainless steel beaker lid for 2 L | 1 pc. | ||
฿ 617.38 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 31 Day(s) | 175 | 168 | 3 L Lid | Stainless steel beaker lid for 3 L | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?