(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-3954-02 |
2-3954-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
One Gradation (ml) |
Mouth Outer Diameter x Height (mm) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 47.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 19 Day(s) | 200 | 20 | φ78X83 | PP Beaker 200 ml | 1 pc. | ||
฿ 89.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Same day | 500 | 50 | φ103X114 | PP Beaker 500 ml | 1 pc. |
Beaker made of PP (polypropylene).
[Material]
· Material: PP (polypropylene)
Part Number |
---|
2-3954-02 |
2-3954-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
One Gradation (ml) |
Mouth Outer Diameter x Height (mm) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 47.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 19 Day(s) | 200 | 20 | φ78X83 | PP Beaker 200 ml | 1 pc. | ||
฿ 89.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | Same day | 500 | 50 | φ103X114 | PP Beaker 500 ml | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?