(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TPX Beaker without Handle Operating Temperature 20–150°C

TPX Beaker without Handle Operating Temperature 20–150°C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6165-11

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    50
  • Material
    TPX
  • One Gradation(ml)
    10
  • Specifications
    No handle
  • Product Name
    TPX Beaker 50 ml
  • Material Details
    TPX® (Polymethylpentene)
  • Operating Temperature Range(°C)
    20~150
  • Internal Capacity
    1 pc.
Part Number
1-6165-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 141.67

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    50
  • Material
    TPX
  • One Gradation(ml)
    10
  • Specifications
    No handle
  • Product Name
    TPX Beaker 50 ml
  • Material Details
    TPX® (Polymethylpentene)
  • Operating Temperature Range(°C)
    20~150
  • Internal Capacity
    1 pc.

Product Description

No handle type.

Specifications of 1-6165-11

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    50
  • Material
    TPX
  • One Gradation(ml)
    10
  • Specifications
    No handle
  • Product Name
    TPX Beaker 50 ml
  • Material Details
    TPX® (Polymethylpentene)
  • Operating Temperature Range(°C)
    20~150
  • Internal Capacity
    1 pc.
Part Number
1-6165-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 141.67

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1