(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-191-03 |
7-191-04 |
7-191-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Mouth Outer Diameter (Mouth Inner Diameter) x Body Diameter x Height (mm) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,759.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 11 Day(s) | 200 | φ82(φ67)X72X88 | 200 mL Beaker (Made from Fluorine Resin) | 1 pc. | ||
฿ 2,040.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 21 Day(s) | 300 | φ85(φ70)X76X104 | 300 mL Beaker (Made from Fluorine Resin) | 1 pc. | ||
฿ 3,384.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 16 Day(s) | 500 | φ102(φ84)X90X125 | 500 mL Beaker (Made from Fluorine Resin) | 1 pc. |
Fluororesin Type
Part Number |
---|
7-191-03 |
7-191-04 |
7-191-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Mouth Outer Diameter (Mouth Inner Diameter) x Body Diameter x Height (mm) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,759.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 11 Day(s) | 200 | φ82(φ67)X72X88 | 200 mL Beaker (Made from Fluorine Resin) | 1 pc. | ||
฿ 2,040.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 21 Day(s) | 300 | φ85(φ70)X76X104 | 300 mL Beaker (Made from Fluorine Resin) | 1 pc. | ||
฿ 3,384.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 16 Day(s) | 500 | φ102(φ84)X90X125 | 500 mL Beaker (Made from Fluorine Resin) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?