(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thick Beaker

Thick Beaker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8401-04

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    500
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    100
  • Body diameter x height(mm)
    φ89X124
  • Product Name
    Thick Beaker 211314401
  • Part Number
    211314401
  • JAN Code
    4032051003477
  • Features
    Chemically stable and excellent in corrosion resistance. Low coefficient of thermal expansion and excellent properties against heat and temperature impact.
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Footnotes
    The indicated capacities are total amount (ml). For other sizes, see JUS-TIS. The sizes 10,000 L and 15,000 L are not scaled.
  • Thermal Expansion Coefficient
    33X10-7/℃(20~300℃)
  • Maximum Scale(ml)
    400
  • Internal Capacity
    1 pc.
Part Number
1-8401-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,231.21

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    500
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    100
  • Body diameter x height(mm)
    φ89X124
  • Product Name
    Thick Beaker 211314401
  • Part Number
    211314401
  • JAN Code
    4032051003477
  • Features
    Chemically stable and excellent in corrosion resistance. Low coefficient of thermal expansion and excellent properties against heat and temperature impact.
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Footnotes
    The indicated capacities are total amount (ml). For other sizes, see JUS-TIS. The sizes 10,000 L and 15,000 L are not scaled.
  • Thermal Expansion Coefficient
    33X10-7/℃(20~300℃)
  • Maximum Scale(ml)
    400
  • Internal Capacity
    1 pc.

Product Description

Chemically stable and with excellent corrosion resistance. Low coefficient of thermal expansion and excellent properties against heat and temperature impact.

Specifications of 1-8401-04

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    500
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    100
  • Body diameter x height(mm)
    φ89X124
  • Product Name
    Thick Beaker 211314401
  • Part Number
    211314401
  • JAN Code
    4032051003477
  • Features
    Chemically stable and excellent in corrosion resistance. Low coefficient of thermal expansion and excellent properties against heat and temperature impact.
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Footnotes
    The indicated capacities are total amount (ml). For other sizes, see JUS-TIS. The sizes 10,000 L and 15,000 L are not scaled.
  • Thermal Expansion Coefficient
    33X10-7/℃(20~300℃)
  • Maximum Scale(ml)
    400
  • Internal Capacity
    1 pc.
Part Number
1-8401-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,231.21

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1