(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7117-04 |
1-7117-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Height (mm) |
Minimum / Maximum outer diameter (φ mm) |
Product Name | Part Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 517.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 11 Day(s) | 300 | 132 | 47/85 | Conical Beaker 1005-3006 | 010050-30061A | 1 pc. | ||
฿ 1,375.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 16 Day(s) | 1000 | 177 | 76/115 | Conical Beaker 1005-10006 | 010050-100061A | 1 pc. |
Has a narrow mouth with a conical lower section, making it unlikely to fall over and creating a shape favorable for mixing.
[Material]
· Material: Borosilicate Glass-1
Part Number |
---|
1-7117-04 |
1-7117-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Height (mm) |
Minimum / Maximum outer diameter (φ mm) |
Product Name | Part Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 517.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 11 Day(s) | 300 | 132 | 47/85 | Conical Beaker 1005-3006 | 010050-30061A | 1 pc. | ||
฿ 1,375.00 |
GRADUATED LABORATORY GLASSWARE | 1 Piece(s) | 16 Day(s) | 1000 | 177 | 76/115 | Conical Beaker 1005-10006 | 010050-100061A | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?