Moisture Absorbing Bottle

Brand :
AS ONE
Caution
Product Description
Moisture Absorption Bottle (Sheffield Type) Standard Ground Glass Joint 165mm.
[Features]
· Mating standard is set at 24/40 for better sealing
· Tube Conection: ø7mm
· Sliding: 24/40
· Overall length (mm): 165
[Materials]
· Borosilicate glass -1