(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4540-01 |
1-4540-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|
฿ 1,007.00 |
LABORATORY GLASSWARE | 1 Piece(s) | Same day | 200X200X5 | Glass Panel (Transparent) 5x200x200 | 1 pc. | ||
฿ 1,317.00 |
LABORATORY GLASSWARE | 1 Piece(s) | Same day | 300X300X5 | Glass Panel (Transparent) 5x300x300 | 1 pc. |
Clear glass plate made of soda-lime glass.
[Features]
· Transparent glass equipment for use in experiments.
· Refractive index: Approx. 1.52.
· Reflection rate: Approx. 4% on one side.
Part Number |
---|
1-4540-01 |
1-4540-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Name | Internal Capacity |
---|---|---|---|---|---|---|---|---|
฿ 1,007.00 |
LABORATORY GLASSWARE | 1 Piece(s) | Same day | 200X200X5 | Glass Panel (Transparent) 5x200x200 | 1 pc. | ||
฿ 1,317.00 |
LABORATORY GLASSWARE | 1 Piece(s) | Same day | 300X300X5 | Glass Panel (Transparent) 5x300x300 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Item | Value |
---|---|
Refractive Index | Approx. 1.52 |
Reflection rate (vertical incidence)*1 | Approx. 4% On One Side |
Specific Heat | 837 J/kg·K, 0.2 cal/g°C (0 To 50°C) |
Softening Temperature*2 | 720 to 730°C |
Thermal Conductivity | 1 W/m·K, 0.86 kcal/mh°C |
Linear Expansion Coefficient | 8.5 To 9 × 10-6/°C (Normal Temperature To 350°C) = 1/K |
Specific Gravity | Approx. 2.5 |
Hardness*3 | Approx. 6 (Mohs hardness) |
Young's Modulus | 7.16 × 104 MPa 730,000 kgf/cm2 |
Poisson’s Ratio | 0.23 |
Mean Breaking Stress*4 | Approx. 49 MPa Approx. 5,000 kgf/cm2 |
Weather Resistance*5 | No Change |
Glass | Water | Benzine | Crystal | Diamond |
---|---|---|---|---|
1.52 | 1.33 | 1.50 | 1.54 | 2.42 |
Glass | Aluminum | Steel | Rubber |
---|---|---|---|
0.86 | 190 | 41 | 0.33 |
1 W/m·K | 221 W/m·K | 48 W/m·K | 0.38 W/m·K |
Glass | Steel | Diamond | Polycarbonate Sheet (LEXAN) | Pine/Japanese Cedar |
---|---|---|---|---|
2.5 | 7.9 | 3.5 | 1.2 | 0.5 |
Glass | Steel | Granite | Aluminum | Polycarbonate Sheet (LEXAN) | Water |
---|---|---|---|---|---|
0.2 | 0.11 | 0.2 | 0.22 | 0.26 to 0.28 | 1.0 |
837 J/kg·K | 460 J/kg·K | 837 J/kg·K | 921 J/kg·K | 1,088 to 1,172 J/kg·K | 41,86 J/kg·K |
Glass | Polycarbonate Sheet (LEXAN) | Aluminum | Copper | Steel | Wood |
---|---|---|---|---|---|
8.5 to 9 | 68 | 23 | 16 | 11 | 5 to 8 |
Glass | Steel | Aluminum | Concrete | Polycarbonate Sheet (LEXAN) |
---|---|---|---|---|
730,000 | 2,100,000 | 700,000 | 200,000 | 21,000 to 25,000 |
7.16 × 104 MPa | 2.1 × 105 MPa | 6.9 × 104 MPa | 2.0 × 104 MPa | 2.1 to 2.5 × 103 MPa |
How can we improve?
How can we improve?