(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Watch Glass, O.D. (φmm) 50–250

Watch Glass, O.D. (φmm) 50–250

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8391-03

  • Product Type
    Clock Plate
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    150 (diameter)
  • Product Name
    Clock Plate 213215705
  • Part Number
    213215705
  • JAN Code
    4032051008601
  • Footnotes
    Price per 1 sheet.
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Thermal Expansion Coefficient(°C)
    33X10-7/(20~300)
  • Internal Capacity
    1 pc.
Part Number
1-8391-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,846.19

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Clock Plate
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    150 (diameter)
  • Product Name
    Clock Plate 213215705
  • Part Number
    213215705
  • JAN Code
    4032051008601
  • Footnotes
    Price per 1 sheet.
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Thermal Expansion Coefficient(°C)
    33X10-7/(20~300)
  • Internal Capacity
    1 pc.

Product Description

[Specifications]
· Material: DURAN® (Borosilicate Glass 3.3)
· Thermal Expansion Coefficient: 33 x 10-7/°C (20-300°C)

Specifications of 1-8391-03

  • Product Type
    Clock Plate
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    150 (diameter)
  • Product Name
    Clock Plate 213215705
  • Part Number
    213215705
  • JAN Code
    4032051008601
  • Footnotes
    Price per 1 sheet.
  • Material Details
    DURAN® (Borosilicate Glass 3.3)
  • Thermal Expansion Coefficient(°C)
    33X10-7/(20~300)
  • Internal Capacity
    1 pc.
Part Number
1-8391-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,846.19

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1