(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seed Bottle Flame-Shaped

Seed Bottle Flame-Shaped

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4404-02

  • Product Type
    Storage bottle/container
  • Capacity(ml)
    350
  • Material
    Standard glass
  • Height(mm)
    160±2
  • Body Diameter(φ mm)
    97±1
  • Specifications
    Flame-shaped
  • Product Name
    Seed Bottle (Flame-shaped) 350 cc
  • Compatible Cork Stopper
    No.8
  • Internal Capacity
    1 pc.
Part Number
1-4404-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,051.82

LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Storage bottle/container
  • Capacity(ml)
    350
  • Material
    Standard glass
  • Height(mm)
    160±2
  • Body Diameter(φ mm)
    97±1
  • Specifications
    Flame-shaped
  • Product Name
    Seed Bottle (Flame-shaped) 350 cc
  • Compatible Cork Stopper
    No.8
  • Internal Capacity
    1 pc.

Product Description

There are 2 types, squid type and octopus type.
[Materials]Borosilicate glass 1st grade rigid

Specifications of 1-4404-02

  • Product Type
    Storage bottle/container
  • Capacity(ml)
    350
  • Material
    Standard glass
  • Height(mm)
    160±2
  • Body Diameter(φ mm)
    97±1
  • Specifications
    Flame-shaped
  • Product Name
    Seed Bottle (Flame-shaped) 350 cc
  • Compatible Cork Stopper
    No.8
  • Internal Capacity
    1 pc.
Part Number
1-4404-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,051.82

LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1