(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TS Erlenmeyer Flask with Stopper

TS Erlenmeyer Flask with Stopper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-016-03

  • Product Type
    Flasks
  • Capacity(ml)
    30
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    46
  • Height(mm)
    65
  • Product Name
    Co-Plug Erlenmeyer Flask 30 ml SIBATA
  • Footnotes
    There is no scale for 10/20/30 ml. Total height is the dimension without plug.
  • Material Details
    Borosilicate Glass -1
  • Plug(ts)
    19
  • Scale(ml)
    -
  • Internal Capacity
    1 pc.
Part Number
6-016-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 790.07

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Flasks
  • Capacity(ml)
    30
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    46
  • Height(mm)
    65
  • Product Name
    Co-Plug Erlenmeyer Flask 30 ml SIBATA
  • Footnotes
    There is no scale for 10/20/30 ml. Total height is the dimension without plug.
  • Material Details
    Borosilicate Glass -1
  • Plug(ts)
    19
  • Scale(ml)
    -
  • Internal Capacity
    1 pc.

Product Description

[Material]
· Material: Borosilicate Glass-1

Specifications of 6-016-03

  • Product Type
    Flasks
  • Capacity(ml)
    30
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    46
  • Height(mm)
    65
  • Product Name
    Co-Plug Erlenmeyer Flask 30 ml SIBATA
  • Footnotes
    There is no scale for 10/20/30 ml. Total height is the dimension without plug.
  • Material Details
    Borosilicate Glass -1
  • Plug(ts)
    19
  • Scale(ml)
    -
  • Internal Capacity
    1 pc.
Part Number
6-016-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 790.07

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1