(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Porcelain Tube (Alsint)

Porcelain Tube (Alsint)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1304-01

  • Product Type
    Crucible / Evaporating Dish
  • I.D. XO.D.(φ mm)
    22X28
  • Manufacturer Product Name
    Porcelain Tube HW-002-01
  • Manufacturer Model
    HW-002-01
  • Features 1
    Features outstanding corrosion resistance and heat resistance. Suitable for measurement thermocouples, insulating tubes and protecting tube on devices of all sorts, etc.
  • Footnotes
    Sold in increments of 1 m. The indicated price is the price per 1 m. Standard length (maximum length): 1 m
  • Specification details
    Bending Strength: 1,000 kg/cm2, Heat Resistant Temperature :1900°C
  • Material
    Alumina (Al2O3) 99.5%
  • Internal Capacity
    1 pc.
Part Number
1-1304-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 16,317.00

฿ 13,053.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Crucible / Evaporating Dish
  • I.D. XO.D.(φ mm)
    22X28
  • Manufacturer Product Name
    Porcelain Tube HW-002-01
  • Manufacturer Model
    HW-002-01
  • Features 1
    Features outstanding corrosion resistance and heat resistance. Suitable for measurement thermocouples, insulating tubes and protecting tube on devices of all sorts, etc.
  • Footnotes
    Sold in increments of 1 m. The indicated price is the price per 1 m. Standard length (maximum length): 1 m
  • Specification details
    Bending Strength: 1,000 kg/cm2, Heat Resistant Temperature :1900°C
  • Material
    Alumina (Al2O3) 99.5%
  • Internal Capacity
    1 pc.

Product Description

Features outstanding corrosion resistance and thermal shock resistance. Suitable for insulating tubes and protecting tube on temperature measurement thermocouples, devices of all sorts, etc.

Specifications of 1-1304-01

  • Product Type
    Crucible / Evaporating Dish
  • I.D. XO.D.(φ mm)
    22X28
  • Manufacturer Product Name
    Porcelain Tube HW-002-01
  • Manufacturer Model
    HW-002-01
  • Features 1
    Features outstanding corrosion resistance and heat resistance. Suitable for measurement thermocouples, insulating tubes and protecting tube on devices of all sorts, etc.
  • Footnotes
    Sold in increments of 1 m. The indicated price is the price per 1 m. Standard length (maximum length): 1 m
  • Specification details
    Bending Strength: 1,000 kg/cm2, Heat Resistant Temperature :1900°C
  • Material
    Alumina (Al2O3) 99.5%
  • Internal Capacity
    1 pc.
Part Number
1-1304-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 16,317.00

฿ 13,053.60

CRUSHING/MIXING/POWDERING 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1