(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crucible (Reclight / SiC)

Crucible (Reclight / SiC)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,072.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9669-01
1-9669-02
1-9669-11
1-9669-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Other O.D. (Bore Diameter) x Height
(mm)
Specifications Manufacturer Product Name Internal Capacity

฿ 11,395.25

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 100 - φ60X70 - Crucible (Reclite/SiC) 100 ml 1 pc.

฿ 21,792.48

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 500 - φ100X115 - Crucible (Reclite/SiC) 500 ml 1 pc.

฿ 7,072.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) - Option φ63X6 Lid for 100 ml Lid for Crucible (Reclight) 100 ml 1 pc.

฿ 10,137.19

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) - Option φ103X6 Lid for 500 ml Lid for Crucible (Reclight) 500 ml 1 pc.

Basic Specifications

  • Product Type
    Crucible / Evaporating Dish
  • Features 1
    Features outstanding thermal shock resistance, oxidation resistance, corrosion resistance, and wear resistance.
  • Footnotes
    Lid is not included with the main body.
  • Specification details
    Heat Resistant Temperature :1600°C
  • Chemical Composition
    SiC/99.0% or more, SiO2/0.2% or less, C/0.1% or less
  • Internal Capacity
    1 pc.

Product Description

[Features]
·It has excellent thermal shock resistance, oxidation resistance, erosion resistance, and abrasion resistance.
[Specifications]
·Chemical composition: SiC/99.0% or more, SiO2/0.2% or less, C/0.1% or less
·Heat resistant temperature: 1600°C
·Capacity: 100 mL
·Outer Diameter × Height: ⌀60 × 70 mm
* A lid is not included.

Part Number
1-9669-01
1-9669-02
1-9669-11
1-9669-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Other O.D. (Bore Diameter) x Height
(mm)
Specifications Manufacturer Product Name Internal Capacity

฿ 11,395.25

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 100 - φ60X70 - Crucible (Reclite/SiC) 100 ml 1 pc.

฿ 21,792.48

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 500 - φ100X115 - Crucible (Reclite/SiC) 500 ml 1 pc.

฿ 7,072.34

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) - Option φ63X6 Lid for 100 ml Lid for Crucible (Reclight) 100 ml 1 pc.

฿ 10,137.19

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) - Option φ103X6 Lid for 500 ml Lid for Crucible (Reclight) 500 ml 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1