(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-636-11 |
7-636-12 |
7-636-14 |
7-636-15 |
7-636-16 |
7-636-21 |
7-636-22 |
7-636-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Size (mm) |
Manufacturer Product Name | Manufacturer Model | Footnotes | Material | Internal Diameter (mm) |
Body Diameter (mm) |
Lid Outside Diameter (mm) |
Body height (mm) |
Usage | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,628.91 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 17 Day(s) | 25 | φ60 | PTFE Crucible 25 mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ30 | φ50 | φ60 | 50 | - | 1 pc. | ||
฿ 10,613.41 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 6 Day(s) | 50 | φ60 | PTFE Crucible 50 mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ40 | φ50 | φ60 | 55 | - | 1 pc. | ||
฿ 12,385.49 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 6 Day(s) | 100 | φ70 | PTFE Crucible 100 mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ50 | φ60 | φ70 | 65 | - | 1 pc. | ||
฿ 5,759.08 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 15 Day(s) | 5 | φ45 | PTFE Crucible 5 mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ20 | φ35 | φ45 | 30 | - | 1 pc. | ||
฿ 5,759.08 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 6 Day(s) | 10 | φ45 | PTFE Crucible 10mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ24 | φ35 | φ45 | 35 | - | 1 pc. | ||
฿ 15,102.50 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 15 Day(s) | - | - | Stainless Steel Jacket for PTFE Crucible for 5/10 ml | Stainless steel jacket for 5, 10 mL | - | Stainless steel (SUS304) | - | - | - | - | Place the PTFE crucible in the stainless steel jacket, tighten the cap, and then tighten the center bolt (use the center bolt to prevent loosening of the cap). | 1 pc. | ||
฿ 21,792.48 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 6 Day(s) | - | - | Stainless Steel Jacket for PTFE Crucible for 25/50 ml | Stainless steel jacket for 25, 50 mL | - | Stainless steel (SUS304) | - | - | - | - | Place the PTFE crucible in the stainless steel jacket, tighten the cap, and then tighten the center bolt (use the center bolt to prevent loosening of the cap). | 1 pc. | ||
฿ 32,399.21 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 24 Day(s) | - | - | Stainless Steel Jacket for PTFE Crucible for 75/100 ml | Stainless steel jacket for 75, 100 mL | - | Stainless steel (SUS304) | - | - | - | - | Place the PTFE crucible in the stainless steel jacket, tighten the cap, and then tighten the center bolt (use the center bolt to prevent loosening of the cap). | 1 pc. |
[Specifications]
· Operating Temperature: 150°C (MAX)
· Pressure Resistance: 5.0 MPa (max)
· Material: fluoropolymer Crucible: fluoropolymer (PTFE); Stainless Steel Jacket: Stainless Steel (SUS304)
Part Number |
---|
7-636-11 |
7-636-12 |
7-636-14 |
7-636-15 |
7-636-16 |
7-636-21 |
7-636-22 |
7-636-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Size (mm) |
Manufacturer Product Name | Manufacturer Model | Footnotes | Material | Internal Diameter (mm) |
Body Diameter (mm) |
Lid Outside Diameter (mm) |
Body height (mm) |
Usage | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,628.91 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 17 Day(s) | 25 | φ60 | PTFE Crucible 25 mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ30 | φ50 | φ60 | 50 | - | 1 pc. | ||
฿ 10,613.41 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 6 Day(s) | 50 | φ60 | PTFE Crucible 50 mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ40 | φ50 | φ60 | 55 | - | 1 pc. | ||
฿ 12,385.49 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 6 Day(s) | 100 | φ70 | PTFE Crucible 100 mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ50 | φ60 | φ70 | 65 | - | 1 pc. | ||
฿ 5,759.08 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 15 Day(s) | 5 | φ45 | PTFE Crucible 5 mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ20 | φ35 | φ45 | 30 | - | 1 pc. | ||
฿ 5,759.08 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 6 Day(s) | 10 | φ45 | PTFE Crucible 10mL | - | * Stainless steel jacket is not provided. | Crucible: PTFE (Tetrafluoroethylene) | φ24 | φ35 | φ45 | 35 | - | 1 pc. | ||
฿ 15,102.50 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 15 Day(s) | - | - | Stainless Steel Jacket for PTFE Crucible for 5/10 ml | Stainless steel jacket for 5, 10 mL | - | Stainless steel (SUS304) | - | - | - | - | Place the PTFE crucible in the stainless steel jacket, tighten the cap, and then tighten the center bolt (use the center bolt to prevent loosening of the cap). | 1 pc. | ||
฿ 21,792.48 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 6 Day(s) | - | - | Stainless Steel Jacket for PTFE Crucible for 25/50 ml | Stainless steel jacket for 25, 50 mL | - | Stainless steel (SUS304) | - | - | - | - | Place the PTFE crucible in the stainless steel jacket, tighten the cap, and then tighten the center bolt (use the center bolt to prevent loosening of the cap). | 1 pc. | ||
฿ 32,399.21 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 24 Day(s) | - | - | Stainless Steel Jacket for PTFE Crucible for 75/100 ml | Stainless steel jacket for 75, 100 mL | - | Stainless steel (SUS304) | - | - | - | - | Place the PTFE crucible in the stainless steel jacket, tighten the cap, and then tighten the center bolt (use the center bolt to prevent loosening of the cap). | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?