(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alumina Crucible SSA-S

Alumina Crucible SSA-S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-8320-03

  • Product Type
    Crucible / Evaporating Dish
  • Capacity(ml)
    100
  • Other
    Option
  • Specifications
    Lid
  • Manufacturer Product Name
    Alumina Lid SSA-S Lid b3
  • Manufacturer Model
    b3
  • Features 1
    Features outstanding heat resistance and corrosion resistance.
  • Footnotes
    Lid is not included with the main body.
  • Specification details
    Heat resistance temperature: 1,800°C bulk density :3.9g/ cm3
  • Chemical Composition
    Al2O3/99.6%、SiO2/0.1%
  • Internal Capacity
    1 pc.
Part Number
1-8320-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,677.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Crucible / Evaporating Dish
  • Capacity(ml)
    100
  • Other
    Option
  • Specifications
    Lid
  • Manufacturer Product Name
    Alumina Lid SSA-S Lid b3
  • Manufacturer Model
    b3
  • Features 1
    Features outstanding heat resistance and corrosion resistance.
  • Footnotes
    Lid is not included with the main body.
  • Specification details
    Heat resistance temperature: 1,800°C bulk density :3.9g/ cm3
  • Chemical Composition
    Al2O3/99.6%、SiO2/0.1%
  • Internal Capacity
    1 pc.

Product Description

Alumina crucible that has excellent heat resistance and corrosion resistance.
[Features]
· Alumina purity: 99.6%.
· Operating temperature 18°C (*representative value).
[Applications]
· For heat treatment of various powders.
· Melting of glass and metals.
· Chemical analysis.
· Ideal for heat treatment of chemicals, electrical component materials and ceramic materials.

Specifications of 1-8320-03

  • Product Type
    Crucible / Evaporating Dish
  • Capacity(ml)
    100
  • Other
    Option
  • Specifications
    Lid
  • Manufacturer Product Name
    Alumina Lid SSA-S Lid b3
  • Manufacturer Model
    b3
  • Features 1
    Features outstanding heat resistance and corrosion resistance.
  • Footnotes
    Lid is not included with the main body.
  • Specification details
    Heat resistance temperature: 1,800°C bulk density :3.9g/ cm3
  • Chemical Composition
    Al2O3/99.6%、SiO2/0.1%
  • Internal Capacity
    1 pc.
Part Number
1-8320-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,677.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details of Alumina Crucible (SSA-S)

Alumina Crucible (SSA-S) image

Alumina Crucible (SSA-S) image

Common specifications

  • Material: alumina
  • Chemical composition: Al2O3 / 99.6%; SiO2 / 0.1%
  • Heat-resistant temperature: 1,800°C
  • Bulk density: 3.9 g/cm3
  • *Cover is not included.

Specifications of 1-8316-01

  • Outer diameter × height: ø46 × 36 (diameter 46 × 36 mm)
  • Capacity: 30 mL

Specifications of 1-8316-02

  • Outer diameter × height: ø54 × 43 (diameter 54 × 43 mm)
  • Capacity: 50 mL

Specifications of 1-8316-03

  • Outer diameter × height: ø66 × 54 (diameter 66 × 54 mm)
  • Capacity: 100 mL

Development Secret

 

Since being founded in 1913, we have done our utmost to contribute to the development of science, technology and the industry and to society through the development and manufacture of ceramic products.