(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7746-05 |
1-9786-07 |
1-9787-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | O.D. (Bore Diameter) x Height (mm) |
Specifications | Manufacturer Product Name | Manufacturer Model | Footnotes | Specification details | Material | Chemical Composition | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,045.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 20 Day(s) | Option | φ142X118 | lid | Alumina Crucible Lid For 1000 ml | - | - | Hardness: HRA 85; Volume density: 3.9 g/cm3; Bending strength: 245 MPa; Heat resistance: 1500°C | Alumina (Al2O3) (Purity > 99.0%) | - | 1 pc. | ||
฿ 7,161.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 15 Day(s) | - | φ140X118 | Crucible | Alumina Crucible (body) SSA-H B7 | SSA-H B7 | Lid is not included with the main body. | Heat Resistant Temperature :1600°C | - | AI2O3/95%、SiO2/3% | 1 pc. | ||
฿ 2,950.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 15 Day(s) | Option | φ140X118 | lid | Alumina Crucible (lid) SSA-H B7 | SSA-H B7 | - | Heat Resistant Temperature :1600°C | - | AI2O3/95%、SiO2/3% | 1 pc. |
[Specifications]
· Material: Alumina (Al2O3) (Purity > 99.0%)
· Hardness: HRA 85
· Heat resistance temperature: 1500°C
· Volume density: 3.9 g/cm3
· Bending Strength: 245 MPa
Part Number |
---|
1-7746-05 |
1-9786-07 |
1-9787-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | O.D. (Bore Diameter) x Height (mm) |
Specifications | Manufacturer Product Name | Manufacturer Model | Footnotes | Specification details | Material | Chemical Composition | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,045.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 20 Day(s) | Option | φ142X118 | lid | Alumina Crucible Lid For 1000 ml | - | - | Hardness: HRA 85; Volume density: 3.9 g/cm3; Bending strength: 245 MPa; Heat resistance: 1500°C | Alumina (Al2O3) (Purity > 99.0%) | - | 1 pc. | ||
฿ 7,161.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 15 Day(s) | - | φ140X118 | Crucible | Alumina Crucible (body) SSA-H B7 | SSA-H B7 | Lid is not included with the main body. | Heat Resistant Temperature :1600°C | - | AI2O3/95%、SiO2/3% | 1 pc. | ||
฿ 2,950.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 15 Day(s) | Option | φ140X118 | lid | Alumina Crucible (lid) SSA-H B7 | SSA-H B7 | - | Heat Resistant Temperature :1600°C | - | AI2O3/95%、SiO2/3% | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?