(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alumina 99 Crucible Lid Capacity (ml) 130–220

Alumina 99 Crucible Lid Capacity (ml) 130–220

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,036.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8784-01
1-8784-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Size
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 1,036.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 130 100X100X25 Alumina 95 Crucible SQU-10025 SQU-10025 1 pc.

฿ 1,363.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 220 100X100X35 Alumina 95 Crucible SQU-10035 SQU-10035 1 pc.

Basic Specifications

  • Product Type
    Crucible / Evaporating Dish
  • Specification details
    Volume density: 3.6 g/cm3, bending strength: 300 MPa, Rockwell hardness: 80 HRA
  • Material
    Al2O3 (Purity: >96.2%)
  • Color
    White
  • Internal Capacity
    1 pc.

Product Description

Square shape

Part Number
1-8784-01
1-8784-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Size
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

฿ 1,036.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 130 100X100X25 Alumina 95 Crucible SQU-10025 SQU-10025 1 pc.

฿ 1,363.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 220 100X100X35 Alumina 95 Crucible SQU-10035 SQU-10035 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1