(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Stand Nylon Sieve Clogging Removal Brush

PVC Stand Nylon Sieve Clogging Removal Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6514-04

  • Product Type
    Sieve
  • Other
    Option
  • Hair fineness(mm)
    0.4
  • Manufacturer Product Name
    PVC Stand Nylon Sieve Declogging Brush No4
  • Manufacturer Model
    No.4
  • Specification details
    Diameter x Bristle Length: φ80X50 mm
  • Material
    Hair type/Nylon, Body/PVC (Polyvinyl chloride resin)
  • Internal Capacity
    1 pc.
Part Number
1-6514-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,855.88

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sieve
  • Other
    Option
  • Hair fineness(mm)
    0.4
  • Manufacturer Product Name
    PVC Stand Nylon Sieve Declogging Brush No4
  • Manufacturer Model
    No.4
  • Specification details
    Diameter x Bristle Length: φ80X50 mm
  • Material
    Hair type/Nylon, Body/PVC (Polyvinyl chloride resin)
  • Internal Capacity
    1 pc.

Product Description

[Specifications]
· Material: Bristles: Nylon, Body: PVC (Polyvinyl Chloride Resin)
· Diameter x Bristle Length: φ80 x 50 mm

Specifications of 1-6514-04

  • Product Type
    Sieve
  • Other
    Option
  • Hair fineness(mm)
    0.4
  • Manufacturer Product Name
    PVC Stand Nylon Sieve Declogging Brush No4
  • Manufacturer Model
    No.4
  • Specification details
    Diameter x Bristle Length: φ80X50 mm
  • Material
    Hair type/Nylon, Body/PVC (Polyvinyl chloride resin)
  • Internal Capacity
    1 pc.
Part Number
1-6514-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,855.88

CRUSHING/MIXING/POWDERING 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1