(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Frame Sieve

PVC Frame Sieve

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9697-06

  • Product Type
    Sieve
  • Mesh
    10
  • Internal diameter x internal height(mm)
    φ150X60
  • Manufacturer Product Name
    PVC Frame Sieve 10 Mesh φ150
  • Material
    Net/Sunline, Frame/PVC (Polyvinyl chloride resin)
  • Internal Capacity
    1 pc.
Part Number
1-9697-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,648.25

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sieve
  • Mesh
    10
  • Internal diameter x internal height(mm)
    φ150X60
  • Manufacturer Product Name
    PVC Frame Sieve 10 Mesh φ150
  • Material
    Net/Sunline, Frame/PVC (Polyvinyl chloride resin)
  • Internal Capacity
    1 pc.

Product Description

[Material]
· Material: Net: Sunline (10/20/100 Mesh), Nylon (150/200 Mesh), Frame: PVC (Polyvinyl Chloride Resin)

Specifications of 1-9697-06

  • Product Type
    Sieve
  • Mesh
    10
  • Internal diameter x internal height(mm)
    φ150X60
  • Manufacturer Product Name
    PVC Frame Sieve 10 Mesh φ150
  • Material
    Net/Sunline, Frame/PVC (Polyvinyl chloride resin)
  • Internal Capacity
    1 pc.
Part Number
1-9697-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,648.25

CRUSHING/MIXING/POWDERING 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1