(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Sieve, size (mm) 0.075–4.75

Stainless Steel Sieve, size (mm) 0.075–4.75

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-3308-03

  • Product Type
    Sieve
  • Size(mm)
    2
  • Sieve mesh size(mm)
    -
  • Internal diameter x internal height(mm)
    φ400X100
  • Manufacturer Product Name
    Stainless Steel Sieve, Electrolytic Polishing 400x100 20
  • Footnotes
    The ø400 X 100 mm type does not offer traceability.
  • Material
    Wire mesh: 4.75 mm-150 μm: Stainless Steel (SUS304); 75 μm: Stainless Steel (SUS316) / Frame: Stainless Steel (SUS304) / Packing: Natural Rubber (φ75, 150, 200 mm types only)
  • Internal Capacity
    1 pc.
Part Number
5-3308-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 10,607.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sieve
  • Size(mm)
    2
  • Sieve mesh size(mm)
    -
  • Internal diameter x internal height(mm)
    φ400X100
  • Manufacturer Product Name
    Stainless Steel Sieve, Electrolytic Polishing 400x100 20
  • Footnotes
    The ø400 X 100 mm type does not offer traceability.
  • Material
    Wire mesh: 4.75 mm-150 μm: Stainless Steel (SUS304); 75 μm: Stainless Steel (SUS316) / Frame: Stainless Steel (SUS304) / Packing: Natural Rubber (φ75, 150, 200 mm types only)
  • Internal Capacity
    1 pc.

Product Description

Electrolytic Polishing Finish

Specifications of 5-3308-03

  • Product Type
    Sieve
  • Size(mm)
    2
  • Sieve mesh size(mm)
    -
  • Internal diameter x internal height(mm)
    φ400X100
  • Manufacturer Product Name
    Stainless Steel Sieve, Electrolytic Polishing 400x100 20
  • Footnotes
    The ø400 X 100 mm type does not offer traceability.
  • Material
    Wire mesh: 4.75 mm-150 μm: Stainless Steel (SUS304); 75 μm: Stainless Steel (SUS316) / Frame: Stainless Steel (SUS304) / Packing: Natural Rubber (φ75, 150, 200 mm types only)
  • Internal Capacity
    1 pc.
Part Number
5-3308-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 10,607.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1