Stainless Steel Sieve, aperture (mm) 0.02–125

Brand :
AS ONE
Caution
Product Description
[Specifications]
· ISO 3301-1/JIS Z-8801
· Material: Wire Mesh: 125 mm to 150 μm... Stainless Steel (SUS304), 125 to 20 μm... Stainless Steel (SUS316), Frame: Stainless Steel (SUS304)