Sieve ID ø150 mm / ø200 mm / Sieve SUS-Popular Item ID ø150 mm

Brand :
AS ONE

Caution

    Product Description

    A popular sieve for use in testing.
    [Features]
    · Powder research device that comes in 2 types: diameter 150 mm (depth 60 mm) and diameter 200 mm (depth 45 mm).

    Material/Size Of Stainless Steel Mesh Sieve For Testing

    Mesh Sieve for Testing

    Material: mesh 125 to 1 mm / stainless steel (SUS304); 850 to 20 μm / stainless steel (SUS316); frame / stainless steel (SUS304).
    2 types: ø150 (diameter 150 mm) depth 60 mm, ø200 (diameter 200 mm), depth 45 mm.

    ItemDimensions (m)
    Diameter (D1 and D2)200150
    Depth (H1)60, 4560, 45
    Thickness Of Frame PlateUpper Part From Sieve Surface (t1)0.60.6
    Lower Part From Sieve Surface (t2)1.01.0
    ToleranceInner Diameter (D1) Measured Under 5 mm
    From Upper Surface Of Frame
    200
    +0.8
    +0.1
    150
    +0.8
    +0.1
    Outer Diameter (D2) of Frame
    of Lower Part from Sieve Surface
    200
    -0.8
    -1.0
    150
    -0.1
    -1.0

    Dimensions of frame of mesh sieve

    Specifications Of Main Product

    Part No.TypeSizeMesh Opening
    6-581-43Popular TypeID ø150 mm (Depth 60 mm)53 mm
    6-581-44Popular TypeID ø150 mm (Depth 60 mm)45 mm
    6-581-45Popular TypeID ø150 mm (Depth 60 mm)37.5 mm
    6-581-46Popular TypeID ø150 mm (Depth 60 mm)31.5 mm
    6-581-47Popular TypeID ø150 mm (Depth 60 mm)26.5 mm
    6-581-48Popular TypeID ø150 mm (Depth 60 mm)22.4 mm
    6-581-49Popular TypeID ø150 mm (Depth 60 mm)19 mm
    6-581-50Popular TypeID ø150 mm (Depth 60 mm)16 mm
    6-581-51Popular TypeID ø150 mm (Depth 60 mm)13.2 mm
    6-581-52Popular TypeID ø150 mm (Depth 60 mm)11.2 mm
    6-581-53Popular TypeID ø150 mm (Depth 60 mm)9.50 mm
    6-581-54Popular TypeID ø150 mm (Depth 60 mm)8.00 mm
    6-581-55Popular TypeID ø150 mm (Depth 60 mm)6.70 mm
    6-581-01Popular TypeID ø150 mm (Depth 60 mm)5.60 mm
    6-581-02Popular TypeID ø150 mm (Depth 60 mm)4.75 mm
    6-581-03Popular TypeID ø150 mm (Depth 60 mm)4.00 mm
    6-581-04Popular TypeID ø150 mm (Depth 60 mm)3.35 mm
    6-581-05Popular TypeID ø150 mm (Depth 60 mm)2.80 mm
    6-581-06Popular TypeID ø150 mm (Depth 60 mm)2.36 mm
    6-581-07Popular TypeID ø150 mm (Depth 60 mm)2.00 mm
    6-581-08Popular TypeID ø150 mm (Depth 60 mm)1.70 mm
    6-581-09Popular TypeID ø150 mm (Depth 60 mm)1.40 mm
    6-581-10Popular TypeID ø150 mm (Depth 60 mm)1.18 mm
    6-581-11Popular TypeID ø150 mm (Depth 60 mm)1.00 mm
    6-581-12Popular TypeID ø150 mm (Depth 60 mm)850 μm
    6-581-13Popular TypeID ø150 mm (Depth 60 mm)710 μm
    6-581-14Popular TypeID ø150 mm (Depth 60 mm)600 μm
    6-581-15Popular TypeID ø150 mm (Depth 60 mm)500 μm
    6-581-16Popular TypeID ø150 mm (Depth 60 mm)425 μm
    6-581-17Popular TypeID ø150 mm (Depth 60 mm)355 μm
    6-581-18Popular TypeID ø150 mm (Depth 60 mm)300 μm
    6-581-19Popular TypeID ø150 mm (Depth 60 mm)250 μm
    6-581-20Popular TypeID ø150 mm (Depth 60 mm)212 μm
    6-581-21Popular TypeID ø150 mm (Depth 60 mm)180 μm
    6-581-23Popular TypeID ø150 mm (Depth 60 mm)150 μm
    6-581-24Popular TypeID ø150 mm (Depth 60 mm)125 μm
    6-581-25Popular TypeID ø150 mm (Depth 60 mm)106 μm
    6-581-27Popular TypeID ø150 mm (Depth 60 mm)90 μm
    6-581-28Popular TypeID ø150 mm (Depth 60 mm)75 μm
    6-581-29Popular TypeID ø150 mm (Depth 60 mm)63 μm
    6-581-30Popular TypeID ø150 mm (Depth 60 mm)53 μm
    6-581-31Popular TypeID ø150 mm (Depth 60 mm)45 μm
    6-581-32Popular TypeID ø150 mm (Depth 60 mm)38 μm
    6-581-33Popular TypeID ø150 mm (Depth 60 mm)32 μm
    6-581-56Popular TypeID ø150 mm (Depth 60 mm)25 μm
    6-581-57Popular TypeID ø150 mm (Depth 60 mm)20 μm
    6-581-34Popular TypeID ø150 mm (Depth 60 mm)Lid And Receptacle
    6-581-35Popular TypeID ø150 mm (Depth 60 mm)Lid Only
    6-581-36Popular TypeID ø150 mm (Depth 60 mm)Receptacle Only
    6-581-37Popular TypeID ø150 mm (Depth 60 mm)Intermediate Receptacle

    Mesh Opening And Wire Diameter Of Sieve Mesh

    R40/3 Series

    (Unit: mm)

    Nominal Mesh OpeningAllowance (+) Of
    Max. Aperture
    Allowance (±) Of
    Average Aperture
    Maximum Standard DeviationWire DiameterTolerance Range Of Wire Diameter
    Maximum Wire DiameterMinimum Wire Diameter
    1254.513.66-89.26.8
    1063.993.12-6.37.25.4
    903.532.66-6.37.25.4
    753.092.22-6.37.25.4
    632.711.87-5.66.44.8
    532.391.58 55.84.3
    452.121.351.0004.55.23.8
    37.51.851.131.0004.55.23.8
    31.51.630.951.00044.63.4
    26.51.440.81.0003.554.13
    22.41.270.680.9203.554.13
    191.130.580.7293.153.62.7
    160.990.490.6103.153.62.7
    13.20.860.410.5062.83.22.4
    11.20.770.350.4302.52.92.1
    9.50.680.30.3722.242.61.9
    80.60.250.31522.31.7
    6.70.530.210.2691.82.11.5
    5.60.470.180.2351.61.91.3
    4.750.410.150.1991.61.91.3
    40.370.130.1751.41.71.2
    3.350.320.110.1511.251.51.06
    2.80.290.090.1301.121.30.95
    2.360.250.080.11411.150.85
    20.230.070.1050.91.040.77
    1.70.20.060.0890.80.920.68
    1.40.180.050.0760.710.820.6
    1.180.160.040.0670.630.720.54
    10.140.030.0590.560.640.48

    (Unit: μm)

    Nominal Mesh OpeningAllowance (+) Of
    Max. Aperture
    Allowance (±) Of
    Average Aperture
    Maximum Standard DeviationWire DiameterTolerance Range Of Wire Diameter
    MaximumMinimum
    8501272952.2500580430
    7101122545.8450520380
    6001012140.5400460340
    500891835.9315360270
    425811632.2280320240
    355721328.2224260190
    300651225.4200230170
    250589.922.4160190130
    212528.720140170120
    180477.618125150106
    150436.616.310011585
    125385.814.49010477
    106355.213.2718260
    90324.612637254
    75294.110.9505843
    63263.79.9455238
    53243.49364131
    45223.18.3323727
    38202.97.9303524

    Other than R40/3 Series

    Nominal Mesh OpeningAllowance (+) Of
    Max. Aperture
    Allowance (±) Of
    Average Aperture
    Maximum Standard DeviationWire DiameterTolerance Range Of Wire Diameter
    MaximumMinimum
    1.6 mm0.19 mm0.05 mm0.082 mm0.8 mm0.92 mm0.68 mm
    160 μm44 μm6.9 μm16.8 μm112 μm130 μm95 μm
    10034512.8718260
    80304.311.3566448
    32192.76.8283323
    25162.56.1252921
    20142.35.7202317

    *This table is according to Japan Industrial Standard JIS Z8801-1:2000 “Test Sieves.”

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Sieve ID ø150 mm / ø200 mm / Sieve SUS-Popular Item ID ø150 mm | AS ONE | MISUMI Thailand