(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Granulation Binder (CMC)

Granulation Binder (CMC)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 5-3279-01

  • Product Type
    Other
  • Weight/contents(g)
    250
  • Manufacturer Product Name
    Granulated Binder (CMC) CMF-7
  • Manufacturer Model
    CMF-7
  • JAN code
    4571110702505
  • Features 1
    For 100 g of powder, 2 ~ 3 g is mixed, 20 ~ 30 g water is sprayed and water-soluble granulated product is obtained by drying.
  • Features 2
    Dissolves easily in cold water as well as warm water.
  • Specification details
    Main Ingredients: CMC (Carboxymethyl Cellulose), White Powder, pH: Neutral, Viscosity: 16 (mPa and S) 2% and Temperature 25 °C
Part Number
5-3279-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,863.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Other
  • Weight/contents(g)
    250
  • Manufacturer Product Name
    Granulated Binder (CMC) CMF-7
  • Manufacturer Model
    CMF-7
  • JAN code
    4571110702505
  • Features 1
    For 100 g of powder, 2 ~ 3 g is mixed, 20 ~ 30 g water is sprayed and water-soluble granulated product is obtained by drying.
  • Features 2
    Dissolves easily in cold water as well as warm water.
  • Specification details
    Main Ingredients: CMC (Carboxymethyl Cellulose), White Powder, pH: Neutral, Viscosity: 16 (mPa and S) 2% and Temperature 25 °C

Product Description

Spraying 20 ~ 30 g of water to a mixture of 2 ~ 3 g powder and 100 g of this item forms granules. Drying obtains a water-soluble granulated product. Dissolves easily in cold water and in warm water.

Specifications of 5-3279-01

  • Product Type
    Other
  • Weight/contents(g)
    250
  • Manufacturer Product Name
    Granulated Binder (CMC) CMF-7
  • Manufacturer Model
    CMF-7
  • JAN code
    4571110702505
  • Features 1
    For 100 g of powder, 2 ~ 3 g is mixed, 20 ~ 30 g water is sprayed and water-soluble granulated product is obtained by drying.
  • Features 2
    Dissolves easily in cold water as well as warm water.
  • Specification details
    Main Ingredients: CMC (Carboxymethyl Cellulose), White Powder, pH: Neutral, Viscosity: 16 (mPa and S) 2% and Temperature 25 °C
Part Number
5-3279-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,863.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1