(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mixer

Mixer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,590.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-3329-02 SALE
5-3329-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Other Specifications Weight/contents
(g)
External Dimensions
(mm)
Manufacturer Product Name Manufacturer Model JAN code Accessory Features 1 Features 2 Specification details Material Power Supply Timer

฿ 39,913.00

฿ 31,930.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 4 ~ 56 - Pot Mixer 4300 About 343 x 179 x 450 (When tilted to 45°) Pot Mixer PM-01 PM-01 4562108515641 Ball Container / PM-01P Ball-shaped container is rotated, and sample is mixed. By the scraper in 2 places inside the container, operation efficiency is improved. With built-in timer function, continuous operation switching is possible. rotation speed can be adjusted and the rotation direction of forward and reverse can also be selected by the change-over switch. Ball-shaped container is easy to remove from the body. Rotation Control: Feedback Control, Tilt Angle Adjustment Range: 90° (Horizontal ~ Vertical) SPCC (Steel Plate) 100 VAC 50 / 60 Hz (Cord with 3P Earth and with 2P-3P Conversion Adapter) Clockwork up to 60 minutes

฿ 7,590.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - Option Container for PM-01 (Medium: 2 L) - - Container for Mixer PM-01P PM-01P 4562108515658 - - - - Ball Container / Stainless (SUS304) - -

Basic Specifications

Product Description

The ball-shaped container rotates to mix the samples. Work efficiency is increased using scrapers in 2 locations inside the container. A built-in timer function enables switching between continuous operation. The revolution speed is adjustable, and the rotation direction can also be selected between normal and reverse using a switch.

Part Number
5-3329-02 SALE
5-3329-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Other Specifications Weight/contents
(g)
External Dimensions
(mm)
Manufacturer Product Name Manufacturer Model JAN code Accessory Features 1 Features 2 Specification details Material Power Supply Timer

฿ 39,913.00

฿ 31,930.40

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 4 ~ 56 - Pot Mixer 4300 About 343 x 179 x 450 (When tilted to 45°) Pot Mixer PM-01 PM-01 4562108515641 Ball Container / PM-01P Ball-shaped container is rotated, and sample is mixed. By the scraper in 2 places inside the container, operation efficiency is improved. With built-in timer function, continuous operation switching is possible. rotation speed can be adjusted and the rotation direction of forward and reverse can also be selected by the change-over switch. Ball-shaped container is easy to remove from the body. Rotation Control: Feedback Control, Tilt Angle Adjustment Range: 90° (Horizontal ~ Vertical) SPCC (Steel Plate) 100 VAC 50 / 60 Hz (Cord with 3P Earth and with 2P-3P Conversion Adapter) Clockwork up to 60 minutes

฿ 7,590.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - Option Container for PM-01 (Medium: 2 L) - - Container for Mixer PM-01P PM-01P 4562108515658 - - - - Ball Container / Stainless (SUS304) - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1